- SMC Home
- Products
- Secondary Battery
- Sensors and Switches
- Flow Sensor
- 25A-PFMB Digital Air Flow Sensor 2-Color Display IP40 2-200 Lpm Secondary Battery
25A-PFMB, Digital Air Flow Sensor, 2-Color Display, IP40, 2-200 Lpm, Secondary Battery
The 25A- series variations are compatible with secondary battery manufacturing for electronics, automotive, and other vehicle types. 25A-PFMB7201 is a digital flow sensor compatible with air and nitrogen. Its thermal sensor is protected in a bypass flow path to reduce contact with moisture and contaminants, avoiding accuracy deterioration and damage. The 3-digit LED display can be red or green, changing when a set point is reached. Either instantaneous or accumulated flow can be shown. Options include inline or bottom piping entry, cable connector type, and panel or bracket mounts. Two outputs are available, including two switch signals, or a switch and analog signal. PFMB is IP40 rated, and CE and RoHS compliant.
- Flow range (lpm): 2-200
- Port sizes: 1/4 (Rc, NPT, G) or ø8 one-touch fitting
- Rated Pressure range (MPa): 0 to 0.75
- Output options: NPN/PNP, 1-5V, 4-20mA
- Accuracy: ±3% F. S.
- Repeatability: ±1% F. S.
RoHS Certificate
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery