25A-SY5000, SY7000, 5-port Solenoid Valve

Series SY offers major advances in valve performance for cost-effective solutions to your requirements.  The series offers high flow with low power consumption in a comact design. The SY is available in body ported or base mounted styles and can be used individually or manifold mounted.

The 25A-SY series is designed using material compatible with secondary battery applications and are able to be used in low dew point environments.  These variations eliminate copper (Cu) and zinc (Zn) material where possible, making them compatible with secondary battery manufacturing for electronics, automotive, and other vehicle type.

 

  • Fluid: air
  • Coil rated voltage: 3, 5, 6, 12, 24VDC; 100, 110, 200, 220VAC
  • Base mounted or Body ported
  • Ambient & fluid temperature: 50°C
  • Series 25A-SY5000/7000 is compatible with secondary battery applications
25A-SY5000, SY7000, 5-port Solenoid Valve
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Series Configuration Status
Type of Actuation Configuration Status
Manifold Type Configuration Status
Pilot Type Configuration Status
Valve Stations Configuration Status
Coil Specification Configuration Status
Rated Voltage Configuration Status
Electrical Entry Configuration Status
Light/Surge Suppressor Configuration Status
Manual Override Configuration Status
A,B Port Thread Configuration Status
Bracket Configuration Status
CE Compliant Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD is not currently available for auto generation of . The file can be requested by contacting CAD@smcusa.com

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog

RoHS Certificate

Download Certificate