Select values from the drop down lists or make appropriate selections to configure the part number.
Body Size
-- Pick an Option --
2C [10SCFM (300l/Min), Approx. Compressor Output 3HP, (2.2kW)]
4C [26SCFM (750l/Min), Approx. Compressor Output 5HP, (3.7kW)]
8C [53SCFM (1,500l/Min), Approx. Compressor Output 10HP, (7.5kW)]
11C [78SCFM (2,200l/Min), Approx. Compressor Output 15HP, (11kW)]
22C [123SCFM (3, 700l/Min), Approx. Compressor Output 30HP, (22kW)]
37B [212SCFM (6,000l/Min), Approx. Compressor Output 50HP, (37kW)]
75B [424 SCFM (12,000l/Min), Approx. Compressor Output 100HP, (75kW)]
Thread
-- Pick an Option --
Rc
F [G (Conforms to ISO1179-1)]
N (NPT)
Port Size
-- Pick an Option --
01 (1/8)
02 (1/4)
03 (3/8)
04 (1/2)
06 (3/4)
10 (1)
14 (1 1/2)
20 (2)
Accessory
-- Pick an Option --
None
B (Bracket)
Auto Drain
-- Pick an Option --
Drain Cock w/o Auto Drain
C (N.C. Auto Drain)
D (N.O. Auto Drain)
Rubber Material
-- Pick an Option --
Standard
F (Fluororubber)
Air Pressure
-- Pick an Option --
Standard
H (Medium Air Pressure, 1.6MPa)
Drain Guide
-- Pick an Option --
None
J (Drain Guide 1/4 Female Threaded)
IN-OUT Direction
-- Pick an Option --
Standard
R (IN-OUT Reversal Direction)
Pressure Switch 125VAC, 30VDC
-- Pick an Option --
None
S (Yes)
Element Service Indicator
-- Pick an Option --
None
T (Yes)
Pressure Switch 30V
-- Pick an Option --
None
U (Yes, Required for Conformity to EU Directive)
Degreasing Wash
-- Pick an Option --
None
V (Body/Housing Degreasing Wash, White Vaseline)
Made-to-Order
-- Pick an Option --
None
X6 [Differential Pressure Gauge (GD40-2-01)]
X12 (White Vaseline Specifications)
X15 (IN-OUT Flange)
X17 (X6 + X15)
X26 (N.C., N.O. Auto Drain, Drain Piping Type)
X37 (Differential Pressure Switch w/Indicator 125VAC, 30VDC)
Options in: Gray are not compatible with other selected option value. Red conflict with another selected option value. Amber are not recommended.