Select values from the drop down lists or make appropriate selections to configure the part number.
Model
-- Pick an Option --
600 (Multi Turn Round Knob)
625 (1/4 Turn Lever Knob)
650 (1/4 Turn Round knob with Open/Close Indication Window)
657 (Pull Twist Knob w/LOTO)
Material
-- Pick an Option --
S (316L SS Secondary Remelt)
H (Hastelloy® C-22)
Surface Finish
-- Pick an Option --
15 μin. (0.4 μm), Standard
M [10 μin. (0.25 μm)]
V [7 μin. (0.18 μm)]
X [5 μin. (0.13 μm)]
Ports
-- Pick an Option --
2PW [2 Ports (1-In; 2-Out)]
2PWA (1-In; 2-Out)
2PWB [2 Ports (1-Bottom Port In; 2-Out)]
2PWC [2 Ports (1-In; 2-Out)]
3PWD [3 Ports (1-In; 2-Out; 3-In)]
3PWE [3 Ports (1-In; 2-Out; 3-In)]
3PWF [3 Ports (1-In; 2-In; 3-Out)]
3PWG [3 Ports (1-In; 2-Out; 3-Out)]
3PWH [3 Ports (1-In; 2-Out; 3-Out)]
3PWJ [3 Ports (1-In; 2-Out; 3-Out)]
4PWK [4 Ports (1-In; 2-In; 3-Out; 4-In)]
4PWL [4 Ports (1-In; 2-Out; 3-Out; 4-Out)]
4PWM [4 Ports (1-In; 2-Out; 3-In; 4-Out)]
4PWN [4 Ports (1-In; 2-In; 3-Out; 4-Out)]
Connection 1
-- Pick an Option --
FV4 (1/4 Inch Face Seal, Female)
FV6 (3/8 Inch Face Seal, Female)
MV4 (1/4 Inch Face Seal, Male)
MV6 (3/8 Inch Face Seal, Male)
TW4 (1/4 Inch Tube Weld)
TW6 (3/8 Inch Tube Weld)
Connection 2
-- Pick an Option --
FV4 (1/4 Inch Face Seal, Female)
FV6 (3/8 Inch Face Seal, Female)
MV4 (1/4 Inch Face Seal, Male)
MV6 (3/8 Inch Face Seal, Male)
TW4 (1/4 Inch Tube Weld)
TW6 (3/8 Inch Tube Weld)
Connection 3
-- Pick an Option --
No Port
FV4 (1/4 Inch Face Seal, Female)
FV6 (3/8 Inch Face Seal, Female)
MV4 (1/4 Inch Face Seal, Male)
MV6 (3/8 Inch Face Seal, Male)
TW4 (1/4 Inch Tube Weld)
TW6 (3/8 Inch Tube Weld)
Connection 4
-- Pick an Option --
No Port
FV4 (1/4 Inch Face Seal, Female)
FV6 (3/8 Inch Face Seal, Female)
MV4 (1/4 Inch Face Seal, Male)
MV6 (3/8 Inch Face Seal, Male)
TW4 (1/4 Inch Tube Weld)
TW6 (3/8 Inch Tube Weld)
Face to Face Dimensions
-- Pick an Option --
2.12 Inch (53.8 mm) Standard for TW4; or Not Applicable to All Other Connections
1.75 Inch (44.5mm)
Seat Material
-- Pick an Option --
PCTFE (Standard)
VS (Vespel®)
Installation
-- Pick an Option --
Bottom Mount, Standard
P (Panel Installation)
Indicator Switch
-- Pick an Option --
None
ISH (Indicator Switch)
Options in: Gray are not compatible with other selected option value. Red conflict with another selected option value. Amber are not recommended.