CRB2-Z
Series CRB2-Z, single or double vane, rotary actuator is available in 10, 15, 20, 30 and 40 bore. The single vane style uses specially designed seals and stoppers which enable this compact type actuator to rotate up to 270 degrees. Double vane type is standardized for 90 and 100 degrees.
C(D)RB2-Z, Rotary Actuator, Vane Type, Standard
Series CRB2-Z, single or double vane, rotary actuator is available in 10, 15, 20, 30 and 40 bore. The single vane style use specially designed seals and stoppers which enable this compact type actuator to rotate up to 270 degrees. Double vane type is standardized for 90 and 100 degrees.- Two shaft options available
- Port locations modified
- RoHS compliant
- Mounting position of the auto switch can be set freely
C(D)RB2*WU-Z, Rotary Actuator w/Angle Adjuster, Vane
Series CRB2-Z, single or double vane, rotary actuator is available in 10, 15, 20, 30 and 40 bore. The single vane style uses specially designed seals and stoppers which enable this compact type actuator to rotate up to 270 degrees. Double vane type is standardized for 90 and 100 degrees.
- Two shaft options available
- Port locations modified
- RoHS compliant
- Mounting position of the auto switch can be set freely
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery