CRBU2-Z
Rotary actuator series CRBU2-Z is a free mount style, rotary actuator with direct mounting available in six types of direct mounting. Through the adoption of specially designed seals and stoppers, a rotation angle of 270° has been achieved for the first time in a compact vane style actuator. To support thrust and radial loads, bearings are used throughout the series.
C(D)RBU2*10~40-Z, Rotary Actuator, Free Mount, Vane Type
Rotary actuator series CRBU2-Z is a free mount style, rotary actuator with direct mounting available in six types of direct mounting. Through the adoption of specially designed seals and stoppers, a rotation angle of 270° has been achieved for the first time in a compact vane style actuator. To support thrust and radial loads, bearings are used throughout the series.
- Possible to move plate mounting position
- Vertical and lateral mounting
- Auto switch capable
- RoHS compliant
CRBU2WU10~40-Z, Rotary Actuator, Free Mount w/Angle Adjuster, Vane Type
Rotary actuator series CRBU2-Z is a free mount style, rotary actuator with direct mounting available in six types of direct mounting. Through the adoption of specially designed seals and stoppers, a rotation angle of 270° has been achieved for the first time in a compact vane style actuator. To support thrust and radial loads, bearings are used throughout the series.
- Sizes: 10, 15, 20, 30, 40
- Vertical and lateral mounting
- Auto switch capable
- RoHS compliant
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery