C(D)S2P, Axial Centralized Piping Type, Double Acting, Single Rod

Series CS2P is an axial centralized piping type double acting, single rod air cylinder.  Centralized piping in the rod side or head side axial direction increase piping flexibility.  This series is available in bore sizes 180mm, 200mm, 250mm with maximum strokes up to 1200mm (depending on the mounting configuration).  Air cushions are standard on both ends.  Other options include auto switches and rod boots.

  • Double acting, single rod
  • Bore sizes (mm): 180, 200, 250
  • Optional rod boots
  • Auto switch capable
C(D)S2P, Axial Centralized Piping Type, Double Acting, Single Rod
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Magnet Configuration Status
Mounting Configuration Status
Bore Size Configuration Status
Centralized Piping Configuration Status
Position of Centralized Piping Configuration Status
Stroke Configuration Status
Rod Boot Configuration Status
Auto Switch Configuration Status
Lead Wire or Prewired Connector Configuration Status
Number Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.