- SMC Home
- Products
- Actuators
- Linear Actuators
- Stainless Steel Body
- CJ2
- CJ2-Z Air Cylinder Double Acting Single Rod Temperature Options
CJ2-Z, Air Cylinder, Double Acting, Single Rod, Temperature Options
Series CJ2 with temperature options are small bore, double acting, single rod, stainless steel tube, air cylinders available in 6, 10, 16mm sizes and designed for extreme temperatures. Available in 7 mounting types for versatility.
- Double acting, single rod cylinder
- High temperature (XB6) Bore sizes (mm) 6, 10, 16
- Low temperature (XB7) Bore sizes (mm) 6, 10, 16
- Low temperature (XB7) ambient range -40 to 70°C
- High temperature (XB6) ambient range -10 to 150°C
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
- Electric Actuator Slide Tables