Communication Cable for Ethernet Fieldbus

EX250 is a serial interface unit controlling up to 32 solenoids.  This serial interface is compatible with series VQC1000/2000/4000 and SV1000/2000/3000 valves.  Available protocols include DeviceNet, CC-Link, AS-i, Profibus-DP, and CANopen.  Input modules can be added or removed at the point of use.

  • Protection class: M12: IP67 and RJ45: IP20
  • EX250, EX260, EX500, EX600
  • Length: 1m, 2m, 3m, 5m, 10m
Communication Cable for Ethernet Fieldbus
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Cable Length Configuration Status
Connector Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog

RoHS Certificate

Download Certificate