EX500, Branch Cable

EX500 a gateway unit to connect EtherNet/IP™, DeviceNet™, and Profibus DP® to SMC valves and digital inputs for sensors for distributed I/O system. Each gateway can control up to 8 valve manifolds and 8 input blocks, with maximum of 128 outputs and 128 inputs. EX500-GEN2 supports Device level Ring (DLR) and EtherNet/IP Quick Connect function. The gateway module has IP65 protection while valve modules and input blocks have IP67 protection ensuring protection against dust and washdown environment.

  • Cable to connect Gateway unit valve interface or input unit
  • 8 pin, M12 connector
  • Available as straight and right angled
  • Length (mm) 0.3, 0.5, 1, 3, 5, 10
EX500, Branch Cable
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Cable Length Configuration Status
Connector Type Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog

RoHS Certificate

Download Certificate