- SMC Home
- Products
- Sensors Switches Controllers
- Water Flow Control
- FC3W Flow Controller for Water Analog I-O 05-16 Lpm
FC3W, Flow Controller for Water, Analog I/O, 0.5-16 Lpm
FC3W is a flow controller for water between 0-50°C. A motor driven adjustable flow valve works together with feedback from a Karman vortex flow sensor to establish a flow rate corresponding to an analog input signal. When a single water supply source is divided into multiple lines, the flow rate between lines can be inconsistent. FC3W controllers can adjust flow on each line to a constant rate. Power, control, and error status LEDs confirm operation. The device is also grease free and IP65 rated. Please be aware that FC3W does not include a flow shutoff feature. Pair the controller with a VXZ 2-port solenoid valve to stop flow for any reason. Meets CE, UKCA and RoHS certifications.
- Flow ranges (lpm): 0.5-4.0, 2.0-16.0
- Port sizes (Rc): 3/8, 1/2
- Operating pressure (MPa): 0.2-0.4
- Power supply: 24 VDC
- I/O signals: 1-5 or 0-10 VDC, or 4-20mA
- Accuracy: ±5%F.S.
- Response time: ≤10s

RoHS Certificate
Add To Project
Select File Format
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Actuators for Manifold Controller
- Sliders
- AC Servo Sliders
- Rod Guided Rod
- AC Servo Rod
- Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Miniature
- Controllers Drivers
- Clean Room Products
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery
Please wait while your preview is generated.
There was an error generating the preview. Please try again later.
Product added to project list.
Error in adding Product to project list.