MHS2, Air Gripper, 2 Finger, Parallel Style

The series MHS2 grippers utilize a wedge cam design to minimize their overall size, allow no lateral vibration along stroke direction once the workpiece is held, while retaining a high holding force.

  • Bore sizes: 16, 20, 25, 32, 40, 50, 63 mm
  • Mounting: tapped and through holes
  • High repeatability: ±0.01 mm
  • Auto switch capable
  • Option for NSF-H1, food grade lubricant
MHS2, Air Gripper, 2 Finger, Parallel Style
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Bore Size Configuration Status
Auto Switch Configuration Status
Lead Wire or Prewired Connector Configuration Status
Number Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog

RoHS Certificate

Download Certificate