Select values from the drop down lists or make appropriate selections to configure the part number.
Series
-- Pick an Option --
NCA1 (Standard)
NCDA1 (Standard w/ Magnet)
NCA1K (Non-rotating)
NCDA1K (Non-rotating w/ Magnet)
NCA1W (Double Rod)
NCDA1W (Double Rod w/ Magnet
NCA1KW (Non-rotating, Double Rod)
NCDA1KW (Non-rotating, Double Rod, w/ Magnet)
Mounting
-- Pick an Option --
B (MX0, Basic)
C (MP4, Single Detachable Rear Clevis)
D (MP2, Detachable Rear Clevis)
F (MF1, Front Flange)
G (MF2, Rear Flange)
J (MT2, Head trunnion)
L (MS1, Foot)
R (MS4, Side Tapped)
S (MS2, Side Lug)
T (MT4, Center trunnion)
U (MT1, Rod Trunnion)
X (MP1, Double Rear Clevis)
Bore Size
-- Pick an Option --
150 (1 1/2")
200 (2")
250 (2 1/2")
325 (3 1/4")
400 (4")
500 (5" - Large Bore)
600 (6" - Large Bore)
800 (8" - Large Bore)
Stroke
-- Pick an Option --
0050 (1/2")
0100 (1")
0150 (1 1/2")
0200 (2")
0250 (2 1/2")
0300 (3")
0350 (3 1/2")
0400 (4")
0450 (4 1/2")
0500 (5")
0550 (5 1/2")
0600 (6")
0700 (7")
0800 (8")
1000 (10")
1200 (12")
1400 (14")
1600 (16")
1800 (18")
2000 (20")
2400 (24")
2800 (28")
3000 (30")
3600 (36")
4000 (40")
5000 (50")
6000 (60")
7000 (70")
7100 (71")
7200 (72")
7300 (73")
Air Cushion / Rod Boot
-- Pick an Option --
Both Ends (Air Cushion)
H (Head End Air Cushion)
HJ (Nylon Boot & Head End Air Cushion)
HK (Neoprene Boot & Head End Air Cushion)
J (Nylon Boot & Both Ends Air Cushion)
NJ (No Cushion & Nylon Boot)
RJ (Rod End Air Cushion & Nylon Boot)
K (Neoprene Boot & Both Ends Air Cushion)
NK (No Cushion & Neoprene Boot)
RK (Rod End Air Cushion & Neoprene Boot)
N (No Cushion)
R (Rod End Air Cushion)
Thread
-- Pick an Option --
Nil (Small Male, Standard, Threaded)
SF (Short Female, Threaded)
IM (Intermediate Male, Threaded)
F (Flanged)
FM (Full Male, Threaded)
PL (Plain)
Adjustment Range
-- Pick an Option --
Not Applicable
A (0 to 1")
B (0 to 2")
Auto Switch
-- Pick an Option --
No Switch
M9B--Solid State, Gen. Purpose, 2 Wire, Horizontal
M9BA--Solid State, Water Resist., 2 Wire, Horizontal
M9BAV--Solid State, Water Resist., 2 Wire, Vertical
M9BV--Solid State, Gen. Purpose, 2 Wire, Vertical
M9BW--Solid State, 2-color Indication, 2 Wire, Horizontal
M9BWV--Solid State, 2-color Indication, 2 Wire, Vertical
M9N--Solid State, Gen. Purpose, 3 Wire NPN, Horizontal
M9NA--Solid State, Water Resist., 3 Wire NPN, Horizontal
M9NAV--Solid State, Water Resist., 3 Wire NPN, Vertical
M9NV--Solid State, Gen. Purpose, 3 Wire NPN, Vertical
M9NW--Solid State, 2-color Indication, 3 Wire NPN, Horizontal
M9NWV--Solid State, 2-color Indication, 3 Wire NPN, Vertical
M9P--Solid State, Gen. Purpose, 3 Wire PNP, Horizontal
M9PA--Solid State, Water Resist., 3 Wire PNP, Horizontal
M9PAV--Solid State, Water Resist., 3 Wire PNP, Vertical
M9PV--Solid State, Gen. Purpose, 3 Wire PNP, Vertical
M9PW--Solid State, 2-color Indication, 3 Wire PNP, Horizontal
M9PWV--Solid State, 2-color Indication, 3 Wire PNP, Vertical
Lead Wire or Prewired Connector
-- Pick an Option --
0.5m (Or None in the Case of No Switch)
M (1m)
L (3m)
Z (5m)
SAPC (0.5m Cord Length, M8-3 Pin Connector)
SBPC (0.5m Cord Length, M8-4 Pin Connector)
SDPC (0.5m Cord Length, M12-4 Pin Connector)
MAPC (1.0m Cord Length, M8-3 Pin Connector)
MBPC (1.0m Cord Length, M8-4 Pin Connector)
MDPC (1.0m Cord Length, M12-4 Pin Connector)
SC (0.3m Cord Length, M12-4 Pin Connector, 3 & 4 Out)
Number
-- Pick an Option --
2 pcs. (Or None in the Case of No Switch)
3 pcs.
4 pcs.
S (1 pc.)
X Option
-- Pick an Option --
None
XB5 (Oversized Rod Cylinder)
XB6 [Heat Resistant Cylinder, up to 300°F (150°C)]
XB7 [Cold Resistant Cylinder, down to -22° F (-30° C)]
XB9 [Low Speed Cylinder (10~50mm/s)]
XC6 (Piston Rod and Rod End Nut SUS304)
XC8 ( Adjustable Stroke, Extension Type)
XC9 (Adjustable Stroke, Retraction Type)
XC22 (Fluoro Rubber Seals)
XC35 (With Coil Scraper)
X142US (Long Stroke Option for U.S. Only)
X119US (Oversized Rod, Non-rotating)
Options in: Gray are not compatible with other selected option value. Red conflict with another selected option value. Amber are not recommended.