- SMC Home
- Products
- Directional Control Valves
- Solenoid Valves - 4 5 Port
- SY Solenoid Valve
- SY 5000 Series
- SY5000 Valve All Types
- SY5000 Configurations for ISO13849-2 Safe Circuits
- SY5100-X30 5 port Solenoid Valve with Spool Detection
SY5100-X30, 5 port Solenoid Valve with Spool Detection
The SY5100-X30 is a 5-port single solenoid valve with spool position detection and a spring return spool. The return spring assures the return of the valve to the safe state when de-energized without requiring pilot pressure. The built-in switch provides an ON signal when the valve is de-energized in its safe state and an OFF signal when the valve is energized.
- Reliably returns to safe state in case of power loss
- Main valve position when valve is OFF: Signal output
- Main valve position when valve is ON: No signal output
- Validated per ISO13849-2 to basic and well-tried safety principles
- Internal and external pilot models available
- Available with M8-3 pin, M8-4 pin and M12-4 pin connector for switch