- SMC Home
- Products
- Directional Control Valves
- Solenoid Valves - 4 5 Port
- VQC 4000-5000
- VQC 4000 Series
- VQC4000 Valves All Types
- VQC 5 Port Solenoid Valve Base Mounted Manifold Unit
VQC, 5 Port Solenoid Valve, Base Mounted, Manifold Unit
The VQC series manifold type unit has five standard wiring packages bringing a world of ease to wiring and maintenance work, while the protective enclosures of three of them conform to IP67 standards for protection from dust and moisture. The use of multi-pin connectors to replace wiring inside manifold blocks provides flexibility when adding stations or changing manifold configuration. The VQC series has outstanding response times and long life.
- 5 port solenoid valve, base mount, plug-in manifold type
- Outstanding response time (17ms ¹ 3ms)
- Long life (100 million cycles)
- Choice of metal or rubber seals
- Low wattage type available (0.5W)
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
- Airline Modular Lubricators
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
- Leak Detector
- Air Dryers Main Line Filters
- Fittings Tubing & Speed Controls