- SMC Home
- Products
- Sensors Switches Controllers
- Vacuum-Compound Pressure Sensors
- Pneumatic Sensors
- Electronic Switches
- ZSE2 Vacuum Switch Single Mount or for ZX and ZR Vacuum Generator
ZSE2, Vacuum Switch, Single Mount or for ZX and ZR Vacuum Generator
ZSE2 is a basic vacuum switch with 1 digital output (NPN or PNP). No analog output is included. The ZSE2 monitors vacuum level down to -101 kPa. ZSE2 can be mounted in a ZX or ZR generator unit, or piped by metric or NPTF male threads. A rotary trimmer adjusts the switch set point. A red LED indicator also lights to correspond with the output signal. Electrical connections include a 3 wire grommet cable or snap-in connector. ZSE2 is CE and RoHS compliant, with an IP40 enclosure rating.
- Basic vacuum switch with rotary adjustment of a digital output signal
- Vacuum range: -101 to 0 kPa
- Output: 1 signal output (NPN or PNP)
- Power supply requirement: 12 to 24 VDC
- Repeatability: ±1% of F.S.
- Port sizes: 1/8 Rc or 1/8 NPTF male, or ZX or ZR gernerator mountable

RoHS Certificate
Add To Project
Select File Format
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Actuators for Manifold Controller
- Mounting Kits for Multi-Axis Systems
- Sliders
- AC Servo Sliders
- Rod Guided Rod
- AC Servo Rod
- Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Miniature
- Controllers Drivers
- Clean Room Products
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery
Please wait while your preview is generated.
There was an error generating the preview. Please try again later.
Product added to project list.
Error in adding Product to project list.