Collaborative Robot Air Gripper Unit
JMHZ2-X7400B, Air Gripper Unit for Universal Robots
The Air Gripper Unit is UR+ Certified for Plug and Play integration with Universal Robots collaborative robots. The design is compact and lightweight with high gripping force due to operation. Installation is simple - connect air supply to unit, connect electrical M8 connector to cobot, mount unit, and download the URCap software. The unit includes Universal Robots connector, mounting flange, protective cover, and combined valve & gripper unit.
- Integrated solenoid valve and speed adjustment mechanism
- Compatible with UR3(e), UR5(e), UR10(e), and UR16(e)
- URCap downloadable
- Standard ISO9409-1-50-4-M6
JMHZ2-X7400B, Air Gripper Unit for Collaborative Robots
JMHZ-X7400B is a pneumatic 2-finger gripper designed for collaborative applications (cobot). It provides plug & play configuration for immediate use with URCap programming. Integrated solenoid valve and speed adjustment provides simple installation and setup, requiring only 1 air supply tube and M8 connections.
- Bore size: 16mm
- Compatible with UR3(e), UR5(e), UR10(e) and UR16(e)
- Weight: 430g (15.2oz)
- Gripping force: External: 32.7 N, Internal: 43.5 N
- Action: Double Acting
- Opening/Closing Stroke: 10mm
- Standards: ISO9409-1-50-4-M6
JMHZ2-X7400B-TM, Air Gripper Unit for TM Series
The Air Gripper Unit is TM Plug & Play Certified for Plug and Play integration with TM Series OMRON Corporation collaborative robots and TM Series TECHMAN ROBOT Inc. collaborative robots. The design is compact and lightweight with high gripping force due to air operation. Installation is simple - connect air supply to unit, connect electrical M8 connector to cobot, mount unit, and download the TMComponent software. The unit includes TM Series connector, mounting flange, protective cover, and combined valve & gripper unit.
- Integrated solenoid valve and speed adjustment mechanism
- OMRON Corporation and TECHMAN ROBOT Inc.
- Compatible with TM5, TM12, and TM14
- TMComponent software downloadable
- Standard ISO 9409-1-50-4-M6
JMHZ2-X7400B-HC10, Air Gripper Unit for MOTOMAN-HC
The Air Gripper Unit is compatible with YASKAWA Electric Corporation MOTOMAN-HC10/HC10DT collaborative robots. The design is compact and lightweight with high gripping force due to air operation. Installation is simple - mount unit and connecting annex cable to cobot. The unit includes MOTOMAN-HC annex cable, mounting flange, protective cover, and combined valve & gripper unit.
- Integrated solenoid valve and speed adjustment mechanism
- Compatible with MOTOMAN-HC/HC10DT
JMHZ2-X7400B ASSISTA, Air Gripper Unit for MELFA ASSISTA
The Air Gripper Unit is compatible with Mitsubishi Electric Corporation MELFA ASSISTA Series collaborative robots. The design is compact and lightweight with high gripping force due to air operation. Installation is simple - connect air supply to unit, mount unit, and connect electrical M12 connector to cobot. The unit includes MELFA ASSISTA connector, mounting flange, protective cover, and combined valve & gripper unit.
- Integrated solenoid valve and speed adjustment mechanism
- Compatible with MELFA ASSISTA Series
- Standard ISO9409-1-31.5-4-M5
JMHZ2-X7400B-CRX, Air Gripper Unit for FANUC CORPORATION
The Air Gripper Unit is Plug and Play integration with FANUC Corporation collaborative robots. The design is compact and lightweight with high gripping force due to operation. Installation is simple - connect air supply to unit, connect electrical M8 connector to cobot, mount unit and and download the FANUC CRX software.
- Compact, lightweight product with high gripping force due to air operation
- An air gripper that realizes high rigidity and high precision
- Operated by simply connecting 1 air supply tube and an electrical wiring M8 connector
- Integrated speed adjustment mechanism and auto switch
- FANUC CRX plug-in software
- A split protective cover for easy air gripper maintenance
JMHZ2-X7500-KA, Air Gripper Unit for Kawasaki Heavy Industries
The Air Gripper Unit is for integration with Kawasaki Heavy Industries, Ltd Dual-Arm SCARA robots. The design is compact and lightweight with high gripping force due to operation. Installation is simple - connect air supply to unit, connect electrical M8 connector to cobot mount unit.
- Compact, lightweight product with high gripping force due to air operation
- An air gripper that realizes high rigidity and high precision
- Operated by simply connecting 1 air supply tube and an electrical wiring M8 connector
- Integrated speed adjustment mechanism and auto switch
- A split protective cover for easy air gripper maintenance
JMHZ2-X7500-KR, Air Gripper Unit for Collaborative Robots
JMHZ2-X7500-KR is a pneumatic 2-finger gripper designed for collaborative applications and compatible with humanoid dual-arm robot. JMHZ2-X7500-KR is an air gripper that realizes high rigidity and high precision due to its guide-integrated construction. The unit includes an integrated speed adjustment mechanism and split protective cover for easy air gripper maintenance. Attachment, protective cover, and auto switches are also selectable.
- Bore size: 16mm
- Compatible with humanoid dual-arm robot
- Weight: 350g (12.4oz)
- Gripping force: External: 32.7 N, Internal: 43.5 N
- Action: Double acting
- Opening/Closing stroke: 10mm
- Standards: ISO9409-1-50-4-M6
RMHZ2, Air Gripper Unit for Collaborative Robots, Standard Type
The RMH Air Grippers are a specialist tool “Plug & Play” for collaborative robots. Operation is possible simply by connecting 1 air supply and 1 electrical wire. Built-in manual changer allows for easy tool changing and labor saving. The RMH series can be used with the collaborative robots of 12 companies UNIVERSAL ROBOTS, OMRON/TECHMAN ROBOT, FANUC, YASKAWA Electric, Mitsubishi Electric, HAN’S ROBOT, KUKA, DOOSAN ROBOTICS, SIASUN, JAKA, AUBO, ABB. The RMHZ2 series offers high rigidity and precision, achieved by integrating the guide and finger.
- 2-Finger, Standard Type
- Opening/Closing stroke: 14 mm
- External Gripper Force(N): 54.2
- Internal Gripping Force (N): 72.2
- Manual changer built-in
- High-precision linear guide
RMHS3, Air Gripper Unit for Collaborative Robots, 3-Finger Type
The RMH Air Grippers are a specialist tool “Plug & Play” for collaborative robots. Operation is possible simply by connecting 1 air supply and 1 electrical wire. Built-in manual changer allows for easy tool changing and labor saving. The RMH series can be used with the collaborative robots of 12 companies UNIVERSAL ROBOTS, OMRON/TECHMAN ROBOT, FANUC, YASKAWA Electric, Mitsubishi Electric, HAN’S ROBOT, KUKA, DOOSAN ROBOTICS, SIASUN, JAKA, AUBO, ABB. The RMHS3 series is suitable for axial gripping of cylindrical workpieces
- 2-Finger, Standard Type
- Opening/Closing stroke: 8 mm
- External Gripper Force(N): 118
- Internal Gripping Force (N): 130
- Manual changer built-in
RMHF2, Air Gripper Unit for Collaborative Robots, Long Stroke Type
The RMH Air Grippers are a specialist tool “Plug & Play” for collaborative robots. Operation is possible simply by connecting 1 air supply and 1 electrical wire. Built-in manual changer allows for easy tool changing and labor saving. The RMH series can be used with the collaborative robots of 12 companies UNIVERSAL ROBOTS, OMRON/TECHMAN ROBOT, FANUC, YASKAWA Electric, Mitsubishi Electric, HAN’S ROBOT, KUKA, DOOSAN ROBOTICS, SIASUN, JAKA, AUBO, ABB. The RMHF2 series offers 64 mm long stroke, which is ideal for a variety of workpieces.
- 2-Finger, Standard Type
- Opening/Closing stroke: 64 mm
- External Gripper Force(N): 90
- Internal Gripping Force (N): 90
- Manual changer built-in
- Actuator position sensor mountable
CRP, Compact Compressor
The Compact Compressor CRP series supplies compressed air in an environment with no air source and can also function as a vacuum pump, generating vacuum without the use of a vacuum ejector. The CRP series is suitable for all industries, particularly collaborative robots, industrial robots, and transport robots such as automated guided vehicles, AGV, and autonomous mobile robots, AMR. The CRP series is an Oil-free reciprocating compressor. A single unit can be used to provide positive or vacuum pressure.
- Compact and Lightweight
- Maximum Discharge Pressure: 0.55 MPa
- Ultimate Vacuum Pressure: -70 KPa
- Max. discharge flow rate: 10L/min (ANR)
- Oil-free
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery