- SMC Home
- Products
- Actuators
- Grippers
- Gripper-2 Finger
- Parallel Grippers
- Low Profile - MHF
Low Profile - MHF
Gripper series MHF, low profile design, saves space, reduces bending moments and improves accuracy with smooth operation. Available with three standard stroke lengths (short, medium, long) for each bore size.
MHF2, Air Gripper, 2 Finger, Low Profile
The low profile design saves space, reduces bending moments and improves accuracy with smooth operation. Available with three standard stroke lengths (short, medium, long) for each bore size.- Bore sizes: 8, 12, 16, 20, 25, 32 mm
- Opening/closing stroke range: 8 - 128 mm
- Adjustable stroke option
- Auto switch capable
- Option for NSF-H1, food grade lubricant
MHF2-F, Air Gripper, One Fixed Finger, Low Profile
The extreme space and weight saving air gripper with one fixed finger. Includes bearing that reduces bending moments and improves accuracy with smooth operation. Available with three standard stroke lengths (short, medium, long) for each bore size.
- Bore sizes: 8, 12, 16, 20mm
- Opening/closing stroke range: 8 - 80mm
- One finger is fixed and has an adjustable end point
- 3 possible mounting types are possible
Air Gripper with Finger Changer Function
The air gripper with finger changer function enables various workpieces to be handled by a single robot. Therefore, it increases productivity due to reduced attachment and positioning work. The MHF2-X7076A also improves electric contact during tool changes and reduces air leakage due to defective piping connections.
- Bore size: 8mm
- Opening/Closing Stroke (both sides 16mm)
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Actuators for Manifold Controller
- Sliders
- AC Servo Sliders
- Rod Guided Rod
- AC Servo Rod
- Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Miniature
- Controllers Drivers
- Clean Room Products
- Mounting Kits for Multi-Axis Systems
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery