- SMC Home
- Products
- Actuators
- Grippers
- Gripper-2 Finger
- Parallel Grippers
- Wide Opening - MHL
Wide Opening - MHL
Gripper series MHL2 is designed for applications that require a wide range of travel for gripping many different sized workpieces. The MHL2 finger motion is synchronized by a rack-and-pinion mechanism. The double piston construction creates a compact gripper with a large holding force. Vacuum ports, copper fluorine and silicon free options available.
MHL2-Z, Air Gripper, Parallel Style, Wide Opening
The MHL2-Z is designed for applications that require a wide range of travel for gripping many different sized work pieces; the updated MHL2 Series finger motion is synchronized by a rack-and-pinion mechanism. The double construction creates a compact gripper with a large holding force.
- Bore sizes 10, 16, 20, 25, 32, 40mm
- Re-designed to reduce weight
- Built in magnet for position sensing
- Open/Closing stroke up to 120mm
- Gripping force up to 396N at 0.5 Mpa
11/22-MHL2, Parallel Style Wide Opening Air Gripper, Clean Series
Designed for applications that require a wide range of travel for gripping many different sized workpieces in clean room environments. The MHL2 Series finger motion is synchronized by a rack-and-pinion mechanism. The double piston construction creates a compact gripper with a large holding force. Vacuum ports, copper fluorine and silicon free options available.- Bore sizes: 10, 16, 20, 25, 32, 40 mm
- Opening/closing stroke range: 20 - 200 mm
- Auto switch capable
- Copper fluorine and silicon free option
- Option for NSF-H1, food grade lubricant
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Actuators for Manifold Controller
- Sliders
- AC Servo Sliders
- Rod Guided Rod
- AC Servo Rod
- Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Miniature
- Controllers Drivers
- Clean Room Products
- Mounting Kits for Multi-Axis Systems
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery