- SMC Home
- Products
- Actuators
- Grippers
- Gripper-2 Finger
- Parallel Grippers
- Standard with Linear Guide - MHZ
Standard with Linear Guide - MHZ
Gripper series MHZ2 has an integrated linear guide for high rigidity, positioned with two dowel pins to prevent guide slippage. It has mounitng versatility on three sides, in five configurations. Available in single acting (N.O., N.C.) and double acting.
MHZ2, Air Gripper, Parallel Type, Standard
The MHZ2 Series gripper has an integrated linear guide for high rigidity, positioned with two dowel pins to prevent guide slippage. It has mounting versatility on three sides, in five configurations. Available in single acting (N.O., N.C.) and double acting.
- Bore sizes: 6, 10, 16, 20, 25, 32, 40 mm
- High repeatability: ±0.01 mm
- Standard, narrow and flat finger options
- Auto switch capable
- Option for NSF-H1, food grade lubricant
JMHZ2, Air Gripper, Parallel Type, Compact
Series JMHZ2 is a compact parallel style air gripper. High rigidity and precision are achieved by integrating the guide and finger in one piece.
- Bore sizes: 8, 12, 16, and 20mm
- Short overall length
- Compact and lightweight
- High rigidity and precision are achieved by integrating the guide and finger in one piece
- High-precision linear guide
- Repeatability: ±0.01mm
MHZA2, Air Gripper, Parallel Type, Compact
The MHZ2 Series gripper has an integrated linear guide for high rigidity, positioned with two dowel pins to prevent guide slippage. It has mounting versatility on three sides, in five configurations. Available in single acting (N.O., N.C.) and double acting.- Bore sizes: 6 mm
- High repeatability: ±0.01 mm
- Dust covers: chloroprene rubber, fluororubber, silicone rubber
- Standard and flat finger option
- Option for NSF-H1, food grade lubricant
- NOT auto switch capable
MHZL2, Air Gripper, Parallel Type, Long Stroke
The MHZ2 Series gripper has an integrated linear guide for high rigidity, positioned with two dowel pins to prevent guide slippage. It has mounting versatility on three sides, in five configurations. Available in single acting (N.O., N.C.) and double acting.- Bore sizes: 10, 16, 20, 25 mm
- High repeatability: ±0.01 mm
- Standard and flat finger option
- Option for NSF-H1, food grade lubricant
- Auto switch capable
MHZJ2, Air Gripper, Parallel Type, With Dust Cover
The MHZ2 Series gripper has an integrated linear guide for high rigidity, positioned with two dowel pins to prevent guide slippage. It has mounting versatility on three sides, in five configurations. Available in single acting (N.O., N.C.) and double acting.- Bore sizes: 6, 10, 16, 20, 25 mm
- High repeatability: ±0.01 mm
- Dust covers: chloroprene rubber, fluororubber, silicone rubber
- Option for NSF-H1, food grade lubricant
- Auto switch capable
MHZAJ2, Air Gripper, Parallel Type, Compact, With Dust Cover
The MHZ2 Series gripper has an integrated linear guide for high rigidity, positioned with two dowel pins to prevent guide slippage. It has mounting versatility on three sides, in five configurations. Available in single acting (N.O., N.C.) and double acting.- Bore sizes: 6 mm
- High repeatability: ±0.01 mm
- Dust covers: chloroprene rubber, fluororubber, silicone rubber
- Standard and flat finger option
- Option for NSF-H1, food grade lubricant
- NOT auto switch capable
11/22-MHZ2, Air Gripper, Clean Series
The MHZ2 Series gripper has an integrated linear guide for high rigidity, positioned with two dowel pins to prevent guide slippage. It is designed for gripping workpieces in clean room environments. Available only in double acting.- Bore sizes: 10, 16, 20, 25 mm
- Vacuum port option to remove particles
- Auto switch capable
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Actuators for Manifold Controller
- Sliders
- AC Servo Sliders
- Rod Guided Rod
- AC Servo Rod
- Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Miniature
- Controllers Drivers
- Clean Room Products
- Mounting Kits for Multi-Axis Systems
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery