- SMC Home
- Products
- Actuators
- Rodless Actuators
- Rodless Cylinder Magnetically Coupled
- Rodless Cylinder - Magnetically Coupled - Basic Type
- Rodless Cylinder CY3B Magnetically Coupled mm Stroke - Basic Type
Rodless Cylinder, CY3B, Magnetically Coupled (mm Stroke) - Basic Type
The CY3B Rodless Cylinder - Magnetically Coupled uses industrial strength magnets located in the piston and external carriage to form a single unit that will travel when actuated with air pressure. The CY3B series has resin based lube retainers installed on the dust seal to more evenly distribute lubricant for a reduction in minimum operating pressure. 70% longer wear rings will distribute a side load over a larger contact area for improved bearing performance. Please note the CY3B must be used with an external guide to support the load.
Rodless Cylinder, CY3B-Z, Magnetically Coupled, (Basic)
With no external leakage, the CY series can be used in many diverse environments. Magnetically coupled cylinders have a wide range of applications, and save mounting space. Loads and moments are possible through the use of integrated guides. A variety of guides can be used to achieve the necessary accuracy or allowable moment needed for your application. CY is available in 9 bore sizes, from 6mm to 63mm with standard stokes up to 1000mm. The 5 different model variations offer widest application choice. Auto switches are integrated as standard.
- Bore sizes: 6, 10, 15, 20, 25, 32, 40, 50, 63
- Stroke lengths: 50, 100, 150, 200, 250, 300, 350, 400, 450, 500, 600, 700, 800, 900, 1000, up to 5000mm manufacturable stroke
- Minimum operating pressure: 0.12~0.16 MPa (17~23psi)
- Speed: 50~500 mm/sec
Rodless Cylinder, 12-CY3B-Z, Clean Room, Magnetically Coupled (mm Stroke) - Basic Type
The 12-CY3B-Z Rodless Cylinder - Magnetically Coupled uses industrial strength magnets located in the piston and external carriage to form a single unit that will travel when actuated with air pressure. It uses fluorine grease making it inert to temperature fluctuations, chemical exposure and various gases which will not cause cracking or swelling in synthetic rubbers or elastomers qualifying it for ISO Class 5 (Class 100) clean room rating. Please note the 12-CY3B-Z must be used with an external guide to support the load.
- Bore sizes: 6, 10, 15, 20, 25, 32, 40, 50, 63
- Stroke lengths: 50, 100, 150, 200, 250, 300, 350, 400, 450, 500, 600, 700, 800, 900, 1000, 1500, 3000, 5000 mm
- Minimum operating pressure: 0.12 ~0.16 MPa (17 ~ 23 psi)
- Speed: 50 ~ 500 mm/sec.
- Fluorine grease
- ISO Class 5 (Class 100)
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Sliders
- AC Servo Sliders
- Actuators for Manifold Controller
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Miniature
- Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery