- SMC Home
- Products
- Actuators
- Rodless Actuators
- Rodless Cylinder Mechanically Jointed
- Rodless Cylinder - Mechanically Jointed - Linear Guide
- Rodless Cylinder MY1H-Z Mechanically Jointed Low-High Load Shock Absorber - Linear Guide
Rodless Cylinder, MY1H-*Z, Mechanically Jointed Low/High Load Shock Absorber - Linear Guide
Rodless Cylinders, MY1H-L*Z and MY1H-H*Z has an integrated linear guide that improves positioning accuracy. Mechanical joint has a one-piece carriage and piston that runs its entire stroke length housed with an inner seal belt to maintain air pressure with an enhanced magnetic dust seal band to protect from contaminants. This design offers a compact footprint compared to rod-style cylinders and features a low profile.

Rodless Cylinder, MY1H-L*Z, Mechanically Jointed w/ Low Load Shock Absorber - Linear Guide
The MY1H-L*Z Rodless Cylinders Jointed have a one-piece carriage and piston that runs its entire stroke length housed with an inner seal belt to maintain air pressure with an enhanced magnetic dust seal band to protect from contaminants. This design offers a compact footprint compared to rod-style cylinders and features a low profile. The integrated linear guide improves positioning accuracy. Air cushions are standard adjustable with an easy access cushion needle, and external low load shock absorbers are optional. Auto-switch mounting has been enhanced with a face mounting feature.
- Bore sizes: 25, 32, 40 mm
- Stroke lengths: 50, 100, 150, 200, 250, 300, 350, 400, 450, 500, 550, 600 mm
- Minimum operating pressure: 0.10 MPa (15 psi)
- Speed: 100~1000 mm/sec (air cushion), 100~1500 mm/sec (external shock absorber)
- Long stroke option: up to 1500 mm (XB11)
- RoHS compliant
- Auto switch capable

Rodless Cylinder, MY1H-H*Z, Mechanically Jointed w/ High Load Shock Absorber - Linear Guide
The MY1H-H*Z Rodless Cylinders have a one-piece carriage and piston that runs its entire stroke length housed with an inner seal belt to maintain air pressure with an enhanced magnetic dust seal band to protect from contaminants. This design offers a compact footprint compared to rod-style cylinders and features a low profile. The integrated linear guide improves positioning accuracy. Air cushions are standard adjustable with an easy access cushion needle, and external high load shock absorbers are optional. Auto-switch mounting has been enhanced with a face mounting feature.
- Bore sizes: 25, 32, 40 mm
- Stroke lengths: 50, 100, 150, 200, 250, 300, 350, 400, 450, 500, 550, 600 mm
- Minimum operating pressure: 0.10 MPa (15 psi)
- Speed: 100~1000 mm/sec (air cushion), 100~1500 mm/sec (external shock absorber)
- Long stroke option: up to 1500 mm (XB11)
- RoHS compliant
- Auto switch capable
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Actuators for Manifold Controller
- Sliders
- AC Servo Sliders
- Rod Guided Rod
- AC Servo Rod
- Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Miniature
- Controllers Drivers
- Clean Room Products
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery