- SMC Home
- Products
- Pneumatic Actuators
- Rotary Actuators
Rotary Actuators
Rotary Actuators come in two types: Rack and Pinion and Vane style. Rack and Pinion rotary actuators are designed to turn heavy loads and provide high torque output. Vane style rotary actuators are ideal for applications that require rotational motion less than one revolution. They can mount right at the equipment joint without taking up space with long stroke lengths, which would be required to do the same job with a linear cylinder. SMC's pneumatic rotary actuator units can achieve arc lengths of 90°, 180°, 190°, or even 270°, depending on the configuration.
Rack and Pinion
A rack-and-pinion type pneumatic rotary actuator is a rotary actuator used for turning, opening, closing, mixing, oscillating, positioning, and many more mechanical functions involving restricted rotation. It is also often used for automation of quarter-turn or half-turn motion mechanisms. The actuator works in conjunction with a cylindrical piston which is connected to a gear called a rack. From the moment the actuator starts working, the output shaft, piston and rack gear start working together in a linear motion. Rack-and-pinion pneumatic rotary actuators are available in a variety of styles and sizes providing double output torque. They are durable and offer simple installation and high force for their size. SMC offers rack-and-pinion actuators with both shaft and table connections, with rotational arc lengths of 90°, 180°, 190°, or even 270°, depending on the configuration.Product & CAD Models
- Pneumatic Actuators
- Directional Control Valves
-
Airline Equipment
- Airline Equipment
- Combination Units
- Modular Style Air Filters
- Pressure Regulators
- Airline Modular Lubricators
- Air Management System
- Pressure Gauges
- Blow Guns Air Nozzles
- Silencers Exhaust Cleaners
- Air Flow Sensor
- Soft Start Up Valve
- Shut Off Valves
- Airline Equipment Clean Room Products
- Modular Mounting
- Nitrogen Generator
- Air Dryers Main Line Filters
- Fittings Tubing Speed Controls
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators for Manifold Controller
- Actuators with Battery-less Absolute Encoders
- Slider Type Actuators
- AC Servo Sliders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Electric Stopper Cylinders
- Electric Actuator Controllers & Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Industrial Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
-
Secondary Battery
- Secondary Battery
- Secondary Battery Actuators
- Sensors and Switches
- Directional Control Valve
- Modular FRL-Pressure Control Equipment
- Air Preparation - Clean Air Filters
- Air Dryer Secondary Battery
- Secondary Battery Connectors
- Vacuum Equipment
- Process Valve
- Secondary Battery Compatible Electric Actuators