- SMC Home
- Products
- Pneumatic Actuators
- Specialty Actuators
- High Durability
- High Durability MGJ Series
High Durability MGJ Series
The MGJ is a miniature sized version of the MGP standard guided actuator designed for small load applications that require high accuracy with new technology that offers at least 4 times superior durability and environmental resistance. Its integrated guide rods provide a non-rotating accuracy of +/-0.1. It is targeted for the electronic equipment and instrumentation industries and not intended for use in stopper applications.
MGJ-XB24, Miniature Guide Rod Cylinder, Longer Life Cylinder
The MGJ is a miniature sized version of the MGP standard guided actuator designed for small load applications that require high accuracy with new technology that offers at least 4 times superior durability and environmental resistance. Its integrated guide rods provide a non-rotating accuracy of +/-0.1. It is targeted for the electronic equipment and instrumentation industries and not intended for use in stopper applications.
- Double acting, Longer life cylinder
- Bore sizes: 6, 10mm
- Stroke lengths (6 bore): 5, 10, 15mm
- Stroke lengths (10 bore): 5, 10, 15, 20mm
- Non-rotating accuracy +/-0.1°
- Auto switch capable
Product & CAD Models
- Pneumatic Actuators
- Directional Control Valves
-
Airline Equipment
- Airline Equipment
- Combination Units
- Modular Style Air Filters
- Pressure Regulators
- Lubricators
- Air Management System
- Pressure Gauges
- Blow Guns Air Nozzles
- Silencers Exhaust Cleaners
- Air Flow Sensor
- Soft Start Up Valve
- Shut Off Valves
- Airline Equipment Clean Room Products
- Modular Mounting
- Nitrogen Generator
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Slider Type Actuators
- AC Servo Sliders
- Actuators for Manifold Controller
- Electric Stopper Cylinders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Industrial Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
-
Secondary Battery
- Secondary Battery
- Secondary Battery Actuators
- Sensors and Switches
- Directional Control Valve
- Modular FRL-Pressure Control Equipment
- Air Preparation - Clean Air Filters
- Air Dryer Secondary Battery
- Secondary Battery Connectors
- Vacuum Equipment
- Process Valve
- Secondary Battery Compatible Electric Actuators