C95S(D), ISO Cylinder, Double Acting, Large Bore

The C95S is large bore ISO, VDMA24562 interchangeable, and utilizes a tie rod construction. In addition to standard cushions, wear band, and is locking, the C95S utilizes a "floating" cushion seal design that greatly improves operation.

  • Conforms to ISO 6431, CETOP RP43P, VDMA 24562
  • Large bore size (160~320mm)
  • Standard strokes up to 2400mm (depending on bore size)
  • Stainless steel rod
  • Auto switch capable
C95S(D), ISO Cylinder, Double Acting, Large Bore
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Magnet Configuration Status
Mounting Configuration Status
Bore Size Configuration Status
Stroke Configuration Status
Rod Type Configuration Status
Auto Switch Configuration Status
Lead Wire or Prewired Connector Configuration Status
Number Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD is not currently available for auto generation of . The file can be requested by contacting CAD@smcusa.com

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog

RoHS Certificate

Download Certificate