CKZ5N, Aluminum Body NAAMS Power Clamp Cylinder, Large Port Orifice Specification

CKZ5N power clamp conforms to the NAAMS standard. The improved design reduced weight by up to 27% with aluminum body. Button unlocking mechanism improves the manual lock release operability. The arm opening angle ranges from 15° to 135°and can be easily changed by replacing the stopper body. Available in 50 and 63 bore sizes. The operating time for arm opening angles of 15° to 90° can be set to 0.6 s.

  • Compiles with NAAMS standard (CKZ5N)
  • 9 opening angles: 15, 30, 45, 60, 75, 90, 105, 120, 135
  • Easier mechanism unlocking
  • Space-saving and lightwieght
  • High clamping force
CKZ5N, Aluminum Body NAAMS Power Clamp Cylinder, Large Port Orifice Specification
Configuration Options
  
 
Copy Configuration Number

Product Options

List updates based on your most recent configuration changes.
Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Series Configuration Status
Bore Size Configuration Status
Cylinder Port Configuration Status
Port Specification Configuration Status
Arm Opening Angle Configuration Status
Clamp Arm Position Configuration Status
Proximity Switch Configuration Status
Front Mounting Hole Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD is not currently available for auto generation of . The file can be requested by contacting CAD@smcusa.com

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog

RoHS Certificate

Download Certificate