Compact Type
The JAS speed controller is designed for reduced installation height and features the convenient push-lock feature.
JAS, Speed Controller, Compact
The JAS speed controller is designed for reduced installation height and features the convenient push-lock feature.
- Reduced installation height required vs. standard speed controls
- Push-lock adjustment also featuring screwdriver adjustability
- Right and left hand mounting stud for optimal space-saving installation
- Simple installation using hex key
- Threaded connection up to 1/8", tube connections to 6mm/1/4"
JAS-S, Speed Controller with Indicator, Compact
JAS-S speed control is the perfect solution for applications where space is limited. It is up to 20.8mm shorter than AS-FS series, making it easier to install and maintain. The numerical flow rate control with indicator window allows for precise settings, while the Vernier scale indication provides 1/4 increment fine tuning. This reduces work hours and setting mistakes.
- Reduced installation height required vs. standard speed controls
- Threaded connection up to 1/8", tube connections to 6mm / 1/4"
- Push-lock adjustment with numerical indicator
- Right and left hand mounting stud for optimal space-saving installation
- Simple installation using hex key
JAS-SML/SCL, Speed Controller with Indicator, Low Speed, Compact
JAS-SML/SCL low speed control is the perfect solution for applications where space is limited. It is up to 20.8mm shorter than AS-FS series, making it easier to install and maintain. The numerical flow rate control with indicator window allows for precise settings, while the Vernier scale indication provides 1/4 increment fine tuning. This reduces work hours and setting mistakes. Additionally, they now offer two low speed ranges, M (1~50mm/s) and C (50~150mm/s) to provide finer adjustment and greater accuracy of speed within the desired operating range.
- Reduced installation height required vs. standard speed controls
- Threaded connection up to 1/8", tube connections to 6mm / 1/4"
- Two speed control ranges, M (1~50mm/s) and C (50~150mm/s)
- Right and left hand mounting stud for optimal space-saving installation
- Simple installation using hex key
Product & CAD Models
- Actuators
- Directional Control Valves
-
Airline Equipment
- Airline Equipment
- Combination Units
- Modular Style Air Filters
- Pressure Regulators
- Lubricators
- Air Management System
- Pressure Gauges
- Blow Guns Air Nozzles
- Silencers Exhaust Cleaners
- Air Flow Sensor
- Soft Start Up Valve
- Shut Off Valves
- Airline Equipment Clean Room Products
- Modular Mounting
- Nitrogen Generator
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Slider Type Actuators
- AC Servo Sliders
- Actuators for Manifold Controller
- Electric Stopper Cylinders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Industrial Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery