- SMC Home
- Products
- Directional Control Valves
- Solenoid Valves - 4 5 Port
- Legacy
- SV
- 2000 Series
- Valves All Types
Valves (All Types)
The SV series employs a multi-connector instead of the conventional lead wires for internal manifold wiring. By connecting each block with a connector, changes to manifold stations are greatly simplified. Cassette base type manifolds offer the ultimate in flexibility. Manifold sections can be added using a simple release mechanism. Conventional tie-rod base type manifolds are also available. The use of 34 pin connectors allows up to 16 stations with double solenoids.
SV2000, 5 Port Solenoid Valve, All Types
The SV series employs a multi-connector instead of the conventional lead wires for internal manifold wiring. By connecting each block with a connector, changes to manifold stations are greatly simplified. Cassette base type manifolds offer the ultimate in flexibility. Manifold sections can be added using a simple release mechanism. Conventional tie-rod base type manifolds are also available. The use of 34 pin connectors allows up to 16 stations with double solenoids.
- Fluid: air
- Operating pressure range: -100kPa to 0.7MPa
- Response time ms (at 0.5MPa): 33 or less
- Coil rated voltage: 12, 24VDC
- Ambient & fluid temperature: -10 to 50° C
- Enclosure: IP67 (based on IEC529)
SV1000-4000, Single Valve, Subplate Type, IP67 Protection
The SV series employs a multi-connector instead of the conventional lead wires for internal manifold wiring. By connecting each block with a connector, changes to manifold stations are greatly simplified. Cassette base type manifolds offer the ultimate in flexibility. Manifold sections can be added using a simple release mechanism. Conventional tie-rod base type manifolds are also available. The use of 34 pin connectors allows up to 16 stations with double solenoids.
- Single valve, sub-plate type
- IP67 protection
- Fluid: air
- Port sizes: 1/8, 1/4, 3/8, 1/2
- Thread types: Rc, G, NPT, NPTF
10-SV1000-4000, 5-Port Solenoid Valves, IP67 Compliant, Clean Series
The SV series employs a multi-connector instead of the conventional lead wires for internal manifold wiring. By connecting each block with a connector, changes to manifold stations are greatly simplified. Cassette base type manifolds offer the ultimate in flexibility. Manifold sections can be added using a simple release mechanism. Conventional tie-rod base type manifolds are also available. The use of 34 pin connectors allows up to 16 stations with double solenoids.
- Single valve, sub-plate type
- IP67 protection
- Fluid: air
- Port sizes: 1/8, 1/4, 3/8, 1/2
- Thread types: Rc, G, NPT, NPTF
- Clean room series
10-SV1000-4000, 5-Port Solenoid Valves, Clean Series
The SV series employs a multi-connector instead of the conventional lead wires for internal manifold wiring. By connecting each block with a connector, changes to manifold stations are greatly simplified. Cassette base type manifolds offer the ultimate in flexibility. Manifold sections can be added using a simple release mechanism. Conventional tie-rod base type manifolds are also available. The use of 34 pin connectors allows up to 16 stations with double solenoids.
- Clean room series
- Operating pressure range: -100kPa to 0.7MPa
- Response time ms (at 0.5MPa): 18 or less
- Coil rated voltage: 12, 24VDC
- Ambient & fluid temperature: -10 to 50° C
- Enclosure: IP67 (based on IEC60529)
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery