VFA
VFA 5 Port air operated valves are available in body ported or base mounted styles. The VFA uses the same manifolds as VF Series.
Body Ported
VFA 5 Port air operated valves are available in body ported or base mounted styles. The VFA uses the same manifolds as VF Series.
- Operating pressure range (MPa): 0.15 to 1.0
- Flow characteristics (Cv): VFA1000: 0.13, VFA3000: 0.75, VFA5000: 2.9
- Applicable cylinder size: VFA1000: ø40, VFA3000: ø80, VFA5000: ø125
Base Mounted
VFA 5 Port air operated valves are available in body ported or base mounted styles. The VFA uses the same manifolds as VF Series.
- Operating pressure range (MPa): 0.15 to 1.0
- Flow characteristics (Cv): VFA1000: 0.13, VFA3000: 0.75, VFA5000: 2.9
- Applicable cylinder size: VFA1000: ø40, VFA3000: ø80, VFA5000: ø125
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Actuators for Manifold Controller
- Sliders
- AC Servo Sliders
- Rod Guided Rod
- AC Servo Rod
- Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Miniature
- Controllers Drivers
- Clean Room Products
- Mounting Kits for Multi-Axis Systems
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery