- SMC Home
- Products
- Directional Control Valves
- Direct Operated Solenoid Valves
- VK Direct Operated Solenoid Valves
- VK 300 Series
- VK300 Valves All Types
VK300 Valves (All Types)
The VK series is available as 3 and 5 port solenoid, direct poppet, rubber seal valve. It meets copper free specifications as all parts in contact with fluids are made of non-copper materials. A compact valve (width 18 x length 68mm), the VK series is available in a body ported or base mounted style.
VK300, 3 Port Solenoid Valve, Direct Operated Poppet
Universal porting. Available for N.C. valve, N.O. valve, divider valve, selector valve, etc. Nl/min: 196. Compact/Width 18 X Length 63 (mm). Low consumption 4W. DC (Standard). 2W DC (Low wattage style). Applicable for vacuum use –101.2kPa. Copper-free specifications standard. The portions that come in contact with fluids do not contain copper, thus enabling the standard product to be used as is.Product & CAD Models