- SMC Home
- Products
- Electric Actuators
- Electric Grippers
- Collaborative Robots Electric Grippers
Collaborative Robots Electric Grippers
LEHR is an electric gripper with a universal mounting interface and plug-in software compatibility with several collaborative robots. The gripper's motor has an integrated controller, enabling operation with a single cable with M8 connector. Rounded edges and corners offer safer human interaction and low risk of collision injuries in the cobot environment. Two body shape choices offer versatility with an application's spatial constraints. A self-locking mechanism saves prevents drops after power loss, while saving energy during gripping and standby.
LEHR, Electric Gripper for Collaborative Robots
LEHR is an electric gripper with a universal mounting interface and plug-in software compatibility with several collaborative robots. The gripper's motor has an integrated controller, enabling operation with a single cable with M8 connector. Rounded edges and corners offer safer human interaction and low risk of collision injuries in the cobot environment. Two body shape choices offer versatility with an application's spatial constraints. A self-locking mechanism saves prevents drops after power loss, while saving energy during gripping and standby.
- ISO 9409-1-50-4-M6 compliant mounting surface
- Cobot compatibility: Universal Robot, FANUC, OMRON TECHMAN ROBOT
- Stroke: 50mm
- Maximum gripping force: 140N
- Weight: 1.0 kg
- IP20 environmental rating
Product & CAD Models
- Actuators
- Directional Control Valves
-
Airline Equipment
- Airline Equipment
- Combination Units
- Modular Style Air Filters
- Pressure Regulators
- Lubricators
- Air Management System
- Pressure Gauges
- Blow Guns Air Nozzles
- Silencers Exhaust Cleaners
- Air Flow Sensor
- Soft Start Up Valve
- Shut Off Valves
- Airline Equipment Clean Room Products
- Modular Mounting
- Nitrogen Generator
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Slider Type Actuators
- AC Servo Sliders
- Actuators for Manifold Controller
- Electric Stopper Cylinders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Industrial Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery