- SMC Home
- Products
- Fluid Process
- Valves-General Purpose
- 2 Port Pilot Operated Solenoid Valve Ports 1-4
2 Port Pilot Operated Solenoid Valve, Ports 1/4 ~ 2 inch
JSXD series is a 2-port pilot operated solenoid valve for general purpose air, water and oil. It has standard stainless-steel coil cover to have superior resistance to both corrosion and water. JSXD series utilizes new coil technology to maximize magnetic efficiency and reduced energy consumption. Internal stopper is utilized to reduce metal noise and longer service life.
JSXD, 2 Port Pilot Operated Solenoid Valve, Ports 1/4 ~ 2", N.C.
JSXD series is a 2-port pilot operated solenoid valve for general purpose air, water and oil. It has standard stainless-steel coil cover to have superior resistance to both corrosion and water. JSXD series utilizes new coil technology to maximize magnetic efficiency and reduced energy consumption. Internal stopper is utilized to reduce metal noise and longer service life.
- Direct /Pilot Operated 2-Port Solenoid Valve
- Applicable fluid: air, water, steam, heated water, vacuum or oil
- Flow rate up to 700 l/min (water)
- Orifice diameter: 1.6 to 50 mm
- Port size: 1/8" to 2"
- Body material: stainless steel, brass, bronze and aluminium
- Coil material: stainless steel
- Enclosure: IP67.
JSXZ, Zero Differential Pressure Type Pilot Operated Solenoid Valve, Ports 1/4-1 inch
The JSXZ series is a zero-pressure differential 2-port pilot operated solenoid valve for general purpose air, water and oil. It features standard stainless steel coil cover to have superior resistance to both corrosion and water. JSXZ series utilizes new coil technology to maximize magnetic efficiency and reduce energy consumption. An internal stopper is utilized to reduce metal noise and provide longer service life.
- Standard stainless-steel body, IP67 protection rating
- 1/4" to 1" NPT, G, and Rc port
- NBR, FKM and EPDM seal material
- 360-degree coil rotation
- Available with M12 connector
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Sliders
- AC Servo Sliders
- Actuators for Manifold Controller
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Miniature
- Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery