- SMC Home
- Products
- Industrial Communication
- Valve I-O
- EX600 - Modular Platform
- EX600 Accessories
EX600 Accessories
EX600, End Plate Bracket
DIN Rail mounting bracket for the EX600 End Plate.
- DIN Rail mounting for EX600 End Plate
- Enclosed parts: round head screw M4x20 1pc (w/washer for ZMA3)
- Enclosed parts: P-tight screw 4x14 2pcs
EX600, Intermediate Reinforcing Brace
The reinforcing brace is needed, at the intermediate position, when connecting 6 or more EX600 I/O units together. The provided reinforcement prevents connection failure between the units due to deflection.
- For Direct or DIN Rail mounting
- Fasteners are included with bracket
EX600, Valve Plate Bracket
Valve plate bracket for connecting the EX600 SI Unit to the valve manifold.
- Connects EX600 SI Unit to valve manifold
- Enclosed parts: round head screws M4x6 2pcs & M3x8 4pcs
EX600, Field-Wireable Communication Cable Connector (CC-Link, DeviceNet™, PROFIBUS DP)
Field-wireable connector for connecting the EX600 SI Unit to the fieldbus. Connector options include support for communication protocols CC-Link, DeviceNet™ , and PROFIBUS DP.
- Connects EX600 SI Unit to fieldbus
- Protocol support: CC-Link, DeviceNet™, and PROFIBUS DP®
- Order socket for fieldbus in, plug for fieldbus out
EX600, Power Supply Cable, M12 Connector (5-pin B-coded)
The power supply cable with M12 connector is used to connect the EX600-ED2 End Plate to a power supply. Available with straight and right angle connectors in lengths of 2m and 6m.
- Only for EX600-ED2 End Plate.
- Straight or Right Angle connector options
- Available lengths: 2m, 6m
Communication Cable for Ethernet Fieldbus
Ethernet communication cable for EtherNet/IP, Profinet, EtherCAT and Powerlink. A side: RJ45, B side: 4 pin M12 D-coded.
- Protection class: M12: IP67 and RJ45: IP20
- EX250, EX260, EX500, EX600
- Length: 1m, 2m, 3m, 5m, 10m
Communication Cable for PROFIBUS DP
Communication cable with connector for connecting the EX600 SI Unit to the fieldbus. Connector options include support for communication protocols CC-Link, DeviceNet™ , and PROFIBUS DP.
- Connects EX500 Gateway unit to fieldbus
- Length: 5m
- B Coded M12 (Plug and Socket)
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery