- SMC Home
- Products
- Airline Equipment
- Blow Guns Air Nozzles
- Blow Guns
- IZG
- IZG10 Gun Type Ionizer
IZG10, Gun Type Ionizer
The IZG10 Gun Type Ionizer combines the functions of a triggered, compressed air blow gun and a high frequency AC ionizer. This device allows a user to easily clean dust-contaminated workpieces, or separate clinging films or sheets of paper or carboard during manual operations. Once the target materials are cleaned, additional operations can be performed such as assembly, printing or labeling, surface treatment, or packaging. Ergonomic features such as a low 200g weight, easy to hold grip, and trigger settings improve comfort and reduce user fatigue. Energy savings result from selecting a pulse blowing mode, an OFF timer, or setting on the flow adjustment valve. High visibility LEDs indicate power, ion generation, maintenance requirement, or function errors. A removable nozzle allows emitter cleaning and eventual replacement at its end of life. An optional 30psi OSHA-compliant bypass nozzle is also available. Finally, a bright LED at the front illuminates the target area for detailed work. Includes 3m power supply cable.
- Rapid static neutralization in 0.3s (150mm distance, 0.2 MPa pressure)
- Ion balance to ±10 V
- Operates from 24VDC, with internal high voltage power supply for ion generation
- Optional 115VAC adapter available (compatible with 100-240VAC 50/60Hz input)
- Operating pressure: 0.05 ~ 0.6 MPa
- Air supply tubing size: ø8 (Metric), ø5/16" (Inch)
- Meets CE, RoHS standards, OSHA (option)
RoHS Certificate
Add To Project
Select File Format
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Sliders
- AC Servo Sliders
- Actuators for Manifold Controller
- Rod Guided Rod
- AC Servo Rod
- Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Miniature
- Controllers Drivers
- Clean Room Products
- Mounting Kits for Multi-Axis Systems
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery