- SMC Home
- Products
- Actuators
- Grippers
- Collaborative Robot Air Gripper Unit
- JMHZ2-X7400B Air Gripper Unit for Collaborative Robots
JMHZ2-X7400B, Air Gripper Unit for Collaborative Robots
JMHZ-X7400B is a pneumatic 2-finger gripper designed for collaborative applications (cobot). It provides plug & play configuration for immediate use with URCap programming. Integrated solenoid valve and speed adjustment provides simple installation and setup, requiring only 1 air supply tube and M8 connections.
- Bore size: 16mm
- Compatible with UR3(e), UR5(e), UR10(e) and UR16(e)
- Weight: 430g (15.2oz)
- Gripping force: External: 32.7 N, Internal: 43.5 N
- Action: Double Acting
- Opening/Closing Stroke: 10mm
- Standards: ISO9409-1-50-4-M6
![JMHZ2-X7400B, Air Gripper Unit for Collaborative Robots](https://content2.smcetech.com/image/large/JMHZ2_7044B.jpg)
RoHS Certificate
Add To Project
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery
Product added to project list.
Error in adding Product to project list.