- SMC Home
- Products
- Industrial Communication
- Sensors Switches
- PF2M7 Digital Air Flow Sensor with I-O Link 2-Color Display IP40 001-200 Lpm
PF2M7, Digital Air Flow Sensor with I/O Link, 2-Color Display, IP40, 0.01-200 Lpm
PF2M7 is a digital flow sensor compatible with air, nitrogen, argon or carbon dioxide. PF2M7 refreshes the legacy PFM7 with several enhancements. The thermal sensor is protected in a bypass flow path to reduce contact with moisture and contaminants, avoiding accuracy deterioration and damage. Dimensions and weight have been reduced, especially beneficial when installed on moving tooling. Finally, current consumption has been reduced by 36%. The LCD 4-digit display can be red or green, changing when a set point is reached. Options include cable connector type, a manual flow adjustment valve, and panel or bracket mounts. Push to connect fittings or threaded ports align the fluid supply line in a straight configuration, or from the rear/bottom. Output options include two switch signals, one switch with an analog signal, or IO-Link. PF2M7 is IP40 rated, and meets RoHS and CE standards.
- Flow ranges (lpm): 0.01-1, 0.02-2, 0.05-5, 0.1-10, 0.3-25, 0.5-50, 1-100, 2-200
- Fitting sizes (mm): Rc1/8, NPT1/8, G1/8, Rc1/4, NPT1/4, ø4, ø6, ø8, ø1/4
- Rated pressure range (MPa): -0.07 to 0.75
- Output options: IO-Link, NPN/PNP, 1-5V, 0-10V, 4-20mA
- Accuracy: ±3% F.S.
- Repeatability: ±1% F.S.
- X300 Made to Order option: Low dust generation and SUS304 wetted parts for cleanroom
RoHS Certificate
Add To Project
Select File Format
Product & CAD Models
- Pneumatic Actuators
- Directional Control Valves
-
Airline Equipment
- Airline Equipment
- Combination Units
- Modular Style Air Filters
- Pressure Regulators
- Airline Modular Lubricators
- Air Management System
- Pressure Gauges
- Blow Guns Air Nozzles
- Silencers Exhaust Cleaners
- Air Flow Sensor
- Soft Start Up Valve
- Shut Off Valves
- Airline Equipment Clean Room Products
- Modular Mounting
- Nitrogen Generator
- Leak Detector
- Air Dryers Main Line Filters
- Fittings Tubing Speed Controls
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Slider Type Actuators
- AC Servo Sliders
- Actuators for Manifold Controller
- Electric Stopper Cylinders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Industrial Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
-
Secondary Battery
- Secondary Battery
- Secondary Battery Actuators
- Sensors and Switches
- Directional Control Valve
- Modular FRL-Pressure Control Equipment
- Air Preparation - Clean Air Filters
- Air Dryer Secondary Battery
- Secondary Battery Connectors
- Vacuum Equipment
- Process Valve
- Secondary Battery Compatible Electric Actuators