- SMC Home
- Products
- Sensors Switches Controllers
- Air Flow Sensors
- Air Flow Sensor Monitors
- PFG3 Digital Flow Monitor 3-Screen 3-Color IP40 for PFMB PF2MC or PF3A Sensors
PFG3, Digital Flow Monitor, 3-Screen 3-Color, IP40, for PFMB, PF2MC or PF3A Sensors
PFG3 is a monitor with display for the PFMB, PF2MC or PF3A flow sensors. This model improves upon SMC's legacy monitors with the 3-screen 3-color display, as well as adding a 0-10V output. View the sensor's measured value in the primary screen, while viewing a variety of secondary data in the sub-screens, including switch set point values, and accumulation quantity, or a peak or bottom value. Alternately, assign a text description for the sensor's line or location. While primarily suited for pairing with a flow sensor (displayed units are L/min or CFM), the range input function can scale the connected sensor's analog output signal to any range desired. This enables the monitor to be used with many other sensor types, such as pressure or temperature sensors. PFG3 is IP40 rated, and CE and RoHS compliant.
- 9 selectable flow ranges, plus custom user ranges
- Analog input, sensor (DC): 1-5V or 4-20mA
- Analog output, monitor (DC): 0-10V, 1-5V or 4-20mA
- Switch ouput modes: Hysteresis, window comparator, accumulation set point, accumulation pulse, error, and OFF
- Display accuracy: ±0.5% F.S.
- Analog output accuracy: ±0.3% F.S.
RoHS Certificate
Add To Project
Select File Format
Product & CAD Models
- Pneumatic Actuators
- Directional Control Valves
-
Airline Equipment
- Airline Equipment
- Air Management System
- Combination Units
- Modular Style Air Filters
- Pressure Regulators
- Airline Modular Lubricators
- Pressure Gauges
- Blow Guns Air Nozzles
- Silencers Exhaust Cleaners
- Air Flow Sensor
- Soft Start Up Valve
- Shut Off Valves
- Airline Equipment Clean Room Products
- Modular Mounting
- Nitrogen Generator
- Air Dryers Main Line Filters
- Fittings Tubing Speed Controls
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
-
2 Way Valves
- 2 way valves
- 2-Way Solenoid Valve Product Selector
- JSX Standard 2 Port Direct Operated Solenoid Valve
- JSXH High Pressure 2 Port Direct Operated Solenoid Valve
- JSXV Vacuum 2 Port Direct Operated Solenoid Valve
- JSXU High Flow 2 Port Direct Operated Solenoid Valve
- HF3-JSX NSF61 2-Port Solenoid Valve
- JSXD 2 Port Pilot Operated Solenoid Valve
- JSXS 2 Port Direct Operated Solenoid Valve
- JSXM 2 Port Valve Modular Mounting
- JSXP 2-Port Pilot Operated Valve for Steam and Heated Water
- JSXR Slow Closing Pilot Operated Solenoid Valve
- JSXZ Zero Differential Pressure Type Solenoid Valve
- VX3 Single Unit Direct Operated 3 Port Solenoid Valve
- VXK 2 Port Solenoid Valve with Built-in Y-Strainer
- Industrial Ionizers
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators for Manifold Controller
- Actuators with Battery-less Absolute Encoders
- Slider Type Actuators
- AC Servo Sliders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Electric Rotary Table
- Electric Grippers
- Electric Stopper Cylinders
- Electric Actuator Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Industrial Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
-
Secondary Battery
- Secondary Battery
- Secondary Battery Actuators
- Sensors and Switches
- Directional Control Valve
- Modular FRL-Pressure Control Equipment
- Air Preparation - Clean Air Filters
- Air Dryer Secondary Battery
- Secondary Battery Connectors
- Vacuum Equipment
- Process Valve
- Secondary Battery Compatible Electric Actuators
-
Air Management System
- air management system
- Air Management System AMS Assembly
- IO-Link Compatible Air Management System AMS-X2044-X2045
- EXA1 Air Management Hub
- ITV-X399 Standby Electro-Pneumatic Regulator
- AR20S-50S Standby Regulator
- VP46E-X660-X661 3-Port Solenoid Valve Residual Pressure Relief
- Air Management System Accessories