- SMC Home
- Products
- Sensors Switches Controllers
- Air Flow Sensors
- Remote
- PFM5 Air Flow Sensor Remote IP40 02-100 Lpm
PFM5, Air Flow Sensor, Remote, IP40, 0.2-100 Lpm
PFM5 is a air flow sensor compatible with air, nitrogen, argon and carbon dioxide. This is the remote version of PFM7, without a display. The top panel includes two LEDs to indicate power and flow functions. Options include inline or bottom piping entry, cable connector type, a manual flow adjustment valve, and panel or bracket mounts. An analog voltage or current ouput is available. PFM5 is IP40 rated, and C-UL-US and CE compliant. Please consider the PFG digital flow monitor for displaying this sensor's outputs. Also compatible with the PFM3 monitor.
- Flow ranges (lpm): 0.2-10, 0.5-25, 1-50, 2-100
- Port sizes: 1/8 or 1/4 (Rc, NPT, G); ø4, ø6, ø8 or ø1/4" one-touch fittings
- Rated pressure range (MPa): -0.07 to 0.75
- Output options: 1-5V or 4-20mA
- Accuracy: ±3% F.S.
- Repeatability: ±1% F.S.
RoHS Certificate
Add To Project
Select File Format
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Sliders
- AC Servo Sliders
- Actuators for Manifold Controller
- Rod Guided Rod
- AC Servo Rod
- Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Miniature
- Controllers Drivers
- Clean Room Products
- Mounting Kits for Multi-Axis Systems
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery
Please wait while your preview is generated.
There was an error generating the preview. Please try again later.
Product added to project list.
Error in adding Product to project list.