PSE200A, Multi-Channel Digital Pressure Sensor Monitor, 3 Screen 3 Color, 4 Input/5 Outputs, IP65, IO-Link

PSE200A is a pressure sensor monitor with an informative, easy to read 3 screen, 3 color display.  Connect up to 4 PSE series remote pressure sensors, then select a channel to view the sensor’s measured value on the main screen.  Alternately, the range input function can scale any 1-5V signal from another sensor type to a display value from -1500 to 1500.    View a variety of secondary data on the sub-screens, including switch set point value, level meter, character string for labeling and more.  Check differential pressure between CH1-CH2, or CH3-CH4.  Additional functions include anti-chatter, error codes, power saving, key lock, security code and others.  This monitor is also IO-Link compatible for viewing measured values, diagnostics and switch output status of all channels.  Internal hardware and applied pressure errors can also be indicated.  Parameters set on the monitor can be reset by the IO-Link master if a new monitor replaces a damaged or failed one.  PSE200A is CE and RoHS compliant, with an IP65 front face when panel mounted (IP40 otherwise).

  • 12 selectable pressure ranges, plus custom user ranges
  • Analog input, sensor (DC): 1-5V or 4-20mA
  • Analog output, monitor (DC): 1-5V or 4-20mA
  • 10 pressure units: Pa, kPa, Ma, kgf/cm2, mbar, bar, psi, inHg, mmHg, mmH20
  • Display accuracy: ±0.5% of F.S.
  • Display repeatability: ±0.1% of F.S.
PSE200A, Multi-Channel Digital Pressure Sensor Monitor, 3 Screen 3 Color, 4 Input/5 Outputs, IP65, IO-Link
Configuration Options
  
 
Copy Configuration Number

Product Options

List updates based on your most recent configuration changes.
Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Input/Output Specification Configuration Status
Unit Specification Configuration Status
Mounting Configuration Status
Sensor Connector Configuration Status
Power Supply Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD is not currently available for auto generation of . The file can be requested by contacting CAD@smcusa.com

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog

RoHS Certificate

Download Certificate