- SMC Home
- Products
- Secondary Battery
- Actuators
- Related Products
- Floating Joints-Simple-type Joints
Floating Joints/Simple-type Joints
The 25A-JA, JB, JS series is designed using materials compatible with secondary battery applications and are able to be used in low dew point environments. These variations eliminate copper (Cu) and zinc (Zn) materials where possible, making them compatible with secondary battery manufacturing for electronics, automotive, and other vehicle types.
25A-JA, Floating Joint, Standard/80, 100 Only
The 25A-JA, JB, JS series is designed using materials compatible with secondary battery applications and are able to be used in low dew point environments. These variations eliminate copper (Cu) and zinc (Zn) materials where possible, making them compatible with secondary battery manufacturing for electronics, automotive, and other vehicle types.
- Standard floating type
- Mounting: basic
- Centering is unnecessary
- Rotation angle: ±5°
- Series 25A-JA is compatible with secondary battery applications
25A-JB, Floating Joint for Compact Cylinders
The JB series floating joint was designed for compact cylinders. JB series is compact and is suitable for high tensile stresses. Long life is established with a dustproof cover and the rotation angle is ±5°.
- Floating joint for compact cylinders
- Applicable bore sizes (mm): 12, 16, 20, 25, 32, 40, 63, 80, 100
- Series 25A-JB is compatible with secondary battery applications
25A-JS, Floating Joint, Stainless Steel
Floating joint series JS is made of stainless steel and is used to increase corrosion resistance. JS uses a dust cover made of fluoro rubber or silicon rubber and is shaped to prevent residual liquid; therefore, sealing is improved. Overall length as well as maximum tension and compression are the same as standard series JA.
- Floating joint: stainless steel type
- Applicable bore size: 10, 16, 20, 32, 40, 63 mm
- Applicable dust cover in flouro rubber or silicon rubber
- Series 25A-JS is compatible with secondary battery
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery