- SMC Home
- Products
- Sensors Switches Controllers
- Positive Pressure Sensors
- Positive Pneumatic Sensors
- Positive Pneumatic Electronic Switches
Positive Pneumatic Electronic Switches
Pneumatic switches with electronic pressure detection that provide a signal output when a setpoint is reached.
PS1000, Compact Electronic Pressure Switch with Fitting Plug, LED Indicator
PS1000 is a compact pressure switch providing a digital output signal. The switch is set with a trimmer rotating through a 220 of range using a precision screwdriver. A red LED lights up when the output signal is ON. Insert the switch port into a one touch fitting to monitor pressure. The PS1000 monitors positive pressure, with the signal ON when pressure is above the set point. The PS1000 can measure the pressure of any non-corrosive, non-flammable gas. PS1000 is RoHS and optionally CE compliant, with an IP40 enclosure.
- Compact pressure switch with manual rotary adjustment of a digital output signal
- Positive pressure range: -0.1 to 0.45 MPa
- Power supply requirement: 12 to 24 VDC
- Repeatability: ±1% of F.S.
- Piping options: ø6mm to ø1/4" plug for fittings
- Molded 3 meter, 2-wire cable compatible with NPN and PNP wiring
ISE1, Pressure Switch, 1 or 2 Outputs with Analog, LED Indicator
ISE1 is a basic pressure switch with digital output and optional analog voltage output. The ISE1 monitors the pressure of any non-corrosive, non-flammable gas. Low and high pressure ranges are offered, as well as metric or NPTF male thread connections. Rotary trimmers adjust the switch set point and variable hysteresis if 1 output, or two set point trimmers if 2 output. A red/green LED indicator also lights when the output signal is ON. Electrical connections include a 3 wire grommet cable or 4 wire snap-in connector. ISE1 is CE and RoHS compliant, with an IP40 enclosure rating.
- Basic pressure switch with rotary adjustment of digital outputs, plus 1-5V output
- Positive pressure range: 0 to 100kPa, 0 to 1 MPa
- Output options: 1 or 2 signal outputs (NPN or PNP), with or without analog voltage
- Power supply requirement: 12 to 24 VDC
- Repeatablility: ±1% of F.S.
- Port sizes: 1/8 Rc or 1/8 NPTF male,(incl. M5x0.8 female)
ISE2, Pressure Switch, 1 Output, LED Indicator
ISE2 is a basic pressure switch with 1 digital output (NPN or PNP). No analog output is included. The ISE2 monitors the pressure of any non-corrosive, non-flammable gas. Low and high pressure ranges are offered, as well as metric or NPTF male thread connections. A rotary trimmer adjusts the switch set point. A red LED indicator also lights to correspond with the output signal. Electrical connections include a 3 wire grommet cable or 3 wire snap-in connector. ISE2 is CE and RoHS compliant, with an IP40 enclosure rating.
- Basic pressure switch with rotary adjustment of a digital output signal
- Positive pressure range: 0 to 100kPa, 0 to 1 MPa
- Output: 1 signal output (NPN or PNP)
- Power supply requirement: 12 to 24 VDC
- Repeatability: ±1% of F.S.
- Port sizes: 1/5 Rc or 1/8 NPTF male, (incl. M5x0.8 female)
Product & CAD Models
- Actuators
- Directional Control Valves
-
Airline Equipment
- Airline Equipment
- Combination Units
- Modular Style Air Filters
- Pressure Regulators
- Lubricators
- Air Management System
- Pressure Gauges
- Blow Guns Air Nozzles
- Silencers Exhaust Cleaners
- Air Flow Sensor
- Soft Start Up Valve
- Shut Off Valves
- Airline Equipment Clean Room Products
- Modular Mounting
- Nitrogen Generator
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Slider Type Actuators
- AC Servo Sliders
- Actuators for Manifold Controller
- Electric Stopper Cylinders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Industrial Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery