- SMC Home
- Products
- Airline Equipment
- Modular Style Air Filters
- SF Clean Air Filters
- SFB300 Clean Gas Filter Disposable Type-Straight Style
SFB300, Clean Gas Filter, Disposable Type/Straight Style
The SFB300 series clean gas filter is a disposable 316 stainless steel model with a PTFE membrane element that provides 0.01 micron filtration at 99.99% efficiency. The electrolytic polished housing has smooth flow paths.
- Disposable type, straight style clean gas filter
- Operating pressure: 0.99MPa maximum, vacuum 1.3x10-6kPa
- Rated flow rate: 45 l/min (ANR)
- Bracket included as standard
- Connection option: Rc, TSJ, URJ