Static Control
Electrostatic discharge (ESD) can silently damage sensitive electronics, disrupt operations, and create safety hazards in industrial and manufacturing environments. Our comprehensive range of static control products is designed to protect your equipment, employees, and processes from these hidden risks.
We provide reliable equipment to neutralize static charges quickly and efficiently. Each product is engineered for durability, precision, and ease of use, ensuring your workspace remains safe, compliant, and productive.
Explore our selection and discover how proactive static control can save you downtime, prevent costly equipment damage, and maintain consistent product quality.
Shop, learn, and protect—your static-free solution starts here.
Bar Ionizers
Bar ionizers apply a curtain of static neutralizing ions up to 2500mm wide for large treatment areas. IZS models integrate a bar, controls, and high voltage power supply into one package. Optional sensors optimize ion polarity at the treatment area surface. IZT models separate the controls and power supply from the bar, for remote mounting in smaller spaces or away from operator areas. IZS and some IZT models offer an air purge for faster neutralization, greater dispersion of the ions, or further mounting distance from the treatment area. A slimmer IZT version removes air purge for installation in the tightest spaces, while its narrower emitter pitch achieves even faster static neutralization.
Nozzle Ionizers
SMC offers two industrial static control options for compact or confined target treatment areas. The IZN Nozzle Ionizer is a palm-sized, self-contained static control device with a cable for PLC I/O and power supply connections. The IZT43 pairs a smaller ionizing head with separate power supply and control modules, for even more confined applications up to 3m from the operator's workstation.
Fan Ionizers
Unlike bar or nozzle types, this fan ionizer does not require a pneumatic air supply. The fan draws in ambient air, then ionizes the air with four electrodes located around the perimeter of the discharge grill. The fan can be wired into a 24VDC machine power supply, or use the optional 120V AC adapter. The small form factor adapts well to enclosure mounting, or select the benchtop mounting bracket for free positioning.
Gun Type Ionizer
The IZG combines a compressed air blow gun with an AC ion stream for static treatment during manual operations. The IZG is fully loaded with fatigue reducing and energy saving functions.
Static Control Sensors
SMC offers products for detecting static in your applications. If you have numerous areas that are prone to generating static, the IZH10 handheld electrostatic meter is a useful tool to diagnose the presence and intensity of electrostatic fields before solutions are implemented. Once ionizers have been deployed, this mobile device can also be used to monitor their success and watch for maintenance opportunities. If a permanent installation is desired, the IZD10 electrostatic sensor can be paired with the IZE11 sensor monitor for ongoing observation in a fixed location. The IZE11 monitor translates the IZD10 sensor's output into an LED display of the static level, as well as two user definable switch outputs and ananalog output. These outputs can trigger maintenance alarms or operation signals for the bar and nozzle ionizers.
Desktop Duster Box
The ZVB is a cleaning device for small and medium parts sensitive to static and static-induced dust adhesion. The Ion Box combines three functions - static neutralization, dust removal, and dust collection. Operation begins when a part enters the box and is detected by a photoelectronic sensor. Static removal and vacuum dust collection begin immediately, followed by an air blow. The duration of treatment can be selected by a set switch on the control panel. Suitable workpieces include optical glass, resin molded materials, circuit boards and medical devices.
Fittings & Tubing
Antistatic fitting and tubing is made from a conductive resin is making them ideal for high static environments.
Anti-Static Vacuum Suction Cups
Anti-static suction cups are available in conductive NBR or anti-static urethane. The urethane pad surface resistance 109 to 1011Ω. Anti-static vacuum pad attachment is made from a conductive PEEK material
Product & CAD Models
- Pneumatic Actuators
- Directional Control Valves
-
Airline Equipment
- Airline Equipment
- Combination Units
- Modular Style Air Filters
- Pressure Regulators
- Airline Modular Lubricators
- Air Management System
- Pressure Gauges
- Blow Guns Air Nozzles
- Silencers Exhaust Cleaners
- Air Flow Sensor
- Soft Start Up Valve
- Shut Off Valves
- Airline Equipment Clean Room Products
- Modular Mounting
- Nitrogen Generator
- Leak Detector
- Air Dryers Main Line Filters
- Fittings Tubing Speed Controls
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Slider Type Actuators
- AC Servo Sliders
- Actuators for Manifold Controller
- Electric Stopper Cylinders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Industrial Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
-
Secondary Battery
- Secondary Battery
- Secondary Battery Actuators
- Sensors and Switches
- Directional Control Valve
- Modular FRL-Pressure Control Equipment
- Air Preparation - Clean Air Filters
- Air Dryer Secondary Battery
- Secondary Battery Connectors
- Vacuum Equipment
- Process Valve
- Secondary Battery Compatible Electric Actuators