- SMC Home
- Products
- Vacuum Products
- Vacuum Regulators
Vacuum Regulators
Vacuum Regulators control and stabilize the level of vacuum by regulating the flow of atmosphere introduced into its chamber by manually adjusting a diaphragm valve or by electro/pneumatic stepless control via a proportional electric signal. The E/P units have an integrated monitor and are rated IP65.
ITV Electronic Regulator
Series ITV electro-pneumatic and electronic vacuum regulators control air/vacuum pressure steplessly in proportion to an electric signal. They are light weight in design with a bright and easy to read LED display. The monitor output is available either as analog output or switch output. The ITV series is IP65 equivalent.
IRV Vacuum Regulator
The IRV series vacuum regulator is a more compact size and has an expanded range. Thread sizes available include Rc(PT), NPT and G(PF). The new and improved IRV10/20 series offers single sided connections for ease of installation and panel mounting. Built-in one-touch fittings include 6, 8, and 10mm and also 1/4", 5/16", and 3/8" for both fitting types elbow or straight.
IC Regulator Controller
Series IC, controller for electro-pneumatic regulator converts digital input signal into analog output signal. It has a maximum 10 bit parallel input signal and a 4 point preset output pressure. This series is mainly used in combination with the series ITV0000 w/o a display function.Product & CAD Models
- Pneumatic Actuators
- Directional Control Valves
-
Airline Equipment
- Airline Equipment
- Combination Units
- Modular Style Air Filters
- Pressure Regulators
- Airline Modular Lubricators
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
- Leak Detector
- Air Dryers Main Line Filters
- Fittings Tubing Speed Controls