- SMC Home
- Products
- Directional Control Valves
- Solenoid Valves - ISO
- VSS-VSR
- Valves All Types
- VS8-10 for USA ISO Interface Solenoid Valve
VS*8-10 (for USA), ISO Interface Solenoid Valve
VSS/VSR size 1, 2 & 3 are plug-in, base mounted interface valves conforming to ISO standards. The valve design offers maximum flexibility and is available in either a high flow rubber seal (model VSR), or matched ground spool and sleeve (model VSS). The lateral plug-in style manifold makes it easy to increase or decrease the manifold stations without wiring work. In addition, SMC now offers a light weight, large capacity mini ISO valve (size 01).
- Fluid: air, inertia gas
- Maximum operating pressure: 1.0MPa
- Minimum operating pressure: 0.1MPa
- Flow rate: Cv 5.6
- Coil rated voltage: 12, 24VDC
- Rating: IP67, NEMA4 Hose Down

RoHS Certificate
Add To Project
Select File Format
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery
Please wait while your preview is generated.
There was an error generating the preview. Please try again later.
Product added to project list.
Error in adding Product to project list.