- SMC Home
- Products
Product & CAD Models
Pneumatic Actuators
Pneumatic actuators deliver fast, reliable motion control for a wide range of industrial automation applications. Using compressed air to generate linear or rotary movement, these actuators offer a cost-effective and durable solution for tasks requiring high speed, repeatability, and consistent force.
Designed for versatility, pneumatic actuators are ideal for material handling, packaging, assembly, and process automation. Their simple construction ensures low maintenance, while robust designs withstand demanding environments. With options including compact cylinders, guided actuators, rodless designs, and rotary actuators, you can easily match performance to your specific application requirements.
Whether you're optimizing an existing system or building a new one, pneumatic actuators provide dependable motion control that keeps operations running efficiently.
Directional Control Valves
Directional control valves are essential components in pneumatic systems, designed to manage the flow and direction of compressed air or fluid to control actuator movement. By routing media to specific pathways, these valves enable precise control over cylinders, grippers, and other automation devices—supporting functions such as starting, stopping, and changing motion direction.
Our range of directional control valves is engineered for reliability, speed, and flexibility across a wide variety of industrial applications. With options including solenoid-operated, air-piloted, and manually actuated designs, these valves deliver consistent performance in even the most demanding environments. Compact footprints, high flow capacities, and easy integration make them ideal for both new system designs and retrofits.
Whether you're optimizing machine efficiency, improving safety, or enhancing process control, our directional control valve solutions provide the responsiveness and durability your operation depends on.
Airline Equipment
Compressed air is a critical utility in modern manufacturing—but without proper preparation, it can lead to inefficiency, equipment damage, and costly downtime. A well-designed air preparation system ensures that compressed air is clean, dry, and regulated to the optimal pressure for every application.
Our compressed air preparation solutions are engineered to remove contaminants such as moisture, oil, and particulates while maintaining consistent pressure and flow. From filters and regulators to dryers and lubricators, each component plays a vital role in protecting downstream equipment, improving system performance, and extending service life.
Whether you're optimizing an existing system or designing a new one, effective air preparation helps reduce maintenance costs, enhance reliability, and ensure your pneumatic equipment operates at peak efficiency.
Air Dryers & Main Line Filters
Keep your compressed air system clean, dry, and running at peak efficiency with high-performance dryers and mainline filters designed for demanding industrial environments. Moisture, oil, and particulate contamination can compromise equipment performance, reduce product quality, and lead to costly downtime—making proper air treatment essential for any operation.
Fittings Tubing & Speed Controls
Build reliable, efficient pneumatic systems with high-quality fittings, tubing, and speed control components designed for precision and durability. From push-to-connect fittings and flexible tubing to advanced speed controls, our solutions help you optimize air flow, reduce leaks, and maintain consistent performance across your operations. Whether you're designing a new system or upgrading existing equipment, our products support easy installation, long service life, and dependable control in even the most demanding industrial environments.
Vacuum Products
Vacuum products play a critical role in modern automation by enabling precise handling, lifting, and positioning across a wide range of industries. From pick-and-place operations to packaging and material transfer, vacuum technology delivers clean, efficient, and reliable performance. A comprehensive vacuum products lineup typically includes vacuum generators, suction cups, vacuum pumps, filters, and accessories—all designed to work seamlessly together to optimize system performance.
Explore solutions engineered to improve productivity while reducing energy consumption and maintenance requirements. Whether you're handling delicate components or heavy materials, vacuum systems offer flexible, non-invasive gripping that minimizes product damage and maximizes throughput. With options tailored for various applications and environments, these products help ensure consistent operation, improved safety, and enhanced overall efficiency in your automated processes.
Industrial Communication
Industrial communication products are the backbone of modern automation, enabling seamless data exchange between machines, controllers, and enterprise systems. A well-designed communication infrastructure ensures that critical information moves reliably across your operation—improving efficiency, reducing downtime, and supporting smarter decision-making.
Our industrial communication solutions are built to perform in demanding environments, offering robust connectivity through technologies such as Ethernet/IP, IO-Link, and wireless networks. Whether you're integrating new equipment or upgrading existing systems, these products provide secure, high-speed communication that keeps your processes running smoothly.
From remote monitoring and predictive maintenance to real-time control and diagnostics, our communication products help you unlock the full potential of your automation system—delivering greater visibility, flexibility, and control across every level of your operation.
Sensors, Switches & Controllers
Power your systems with precision and insight through advanced pressure and flow sensor solutions. Designed for accuracy, reliability, and real-time monitoring, these products help you maintain optimal performance across a wide range of industrial applications. From detecting subtle pressure changes to measuring flow rates with exceptional consistency, our sensors deliver the data you need to improve efficiency, reduce downtime, and ensure process stability.
Engineered for seamless integration, pressure and flow sensors support everything from compressed air systems and fluid control to critical automation processes. With robust construction and a variety of configurations available, they are built to withstand demanding environments while delivering dependable, high-resolution feedback.
Whether you're optimizing energy usage, enhancing system safety, or improving quality control, our pressure and flow sensing solutions provide the visibility and control required to keep your operations running at peak performance.
Fluid Process
Optimize your fluid handling processes with advanced valves and pumps engineered for performance, reliability, and control. Transferring media like water, steam, and oil, our solutions are designed to meet the demands of modern industrial environments. Pumps deliver consistent, efficient fluid movement across a wide range of flow rates and pressures, while precision-engineered valves provide accurate flow control, shutoff, and system protection.
Whether your application requires corrosion-resistant materials, high-pressure capability, or contamination-free operation, our fluid process portfolio offers versatile configurations to support your system requirements. Ideal for industries such as chemical processing, food and beverage, water treatment, and manufacturing, these components help improve system efficiency, reduce downtime, and ensure long-term operational reliability.
With a focus on durability, compact design, and easy integration, our valves and pumps enable smarter fluid management—keeping your processes running smoothly and efficiently.
Static Control
Electrostatic discharge (ESD) can silently damage sensitive electronics, disrupt operations, and create safety hazards in industrial and manufacturing environments. Our comprehensive range of static control products is designed to protect your equipment, employees, and processes from these hidden risks.
We provide reliable equipment to neutralize static charges quickly and efficiently. Each product is engineered for durability, precision, and ease of use, ensuring your workspace remains safe, compliant, and productive.
Explore our selection and discover how proactive static control can save you downtime, prevent costly equipment damage, and maintain consistent product quality.
Shop, learn, and protect—your static-free solution starts here.
Electric Actuators
SMC’s comprehensive line of electric actuators provides a highly adaptable and energy-efficient alternative to traditional pneumatic systems, offering superior precision in linear, rotary, and gripping applications. Engineered for the evolving needs of industrial automation, these actuators feature advanced technologies such as battery-less absolute encoders and integrated controllers. Whether you require high-speed sliders, precise rod-type cylinders, or compact rotary tables, SMC’s electric solutions are designed to enhance productivity and flexibility across a wide range of manufacturing processes.
Industrial Chillers
We have a cooling system solution for your facility — whatever the requirements. Our industry 4.0 smart chillers allow you to maintain temperatures within strict limits. They can be controlled remotely, perform self-diagnosis, and record relevant process variables such as pressure, flow, and temperature.
Process Gas Equipment
Our process gas products deliver the reliability, purity, and control critical for applications such as advanced chip fabrication. From high-purity specialty gases to integrated gas delivery systems, our solutions support every stage of manufacturing — ensuring consistent performance, minimal contamination, and optimal yield. Explore our full range of valves, regulators, and check valves designed to meet stringent standards.
High Vacuum
Unveiling precision with SMC’s high vacuum technology
Indulge in the future of industrial automation with SMC’s high vacuum technology. Our revolutionary high vacuum solutions help you to elevate your efficiency, redefine precision, and unleash a new era of productivity.
This comprehensive guide navigates through SMC's high vacuum product range, explores various applications, and provides valuable insights on selecting the ideal high vacuum components for your specific requirements.
Chemical Handling Equipment
Safe, precise, and reliable control is essential when handling chemicals in industrial environments. Our solutions are engineered to support demanding chemical handling applications, delivering consistent performance while helping protect both operators and equipment. From air preparation and filtration to valves, fittings, tubing and flow control products, each component is designed to withstand harsh conditions and maintain system integrity.
Cobot Gripping Solutions
Cobot gripping products are designed to bring flexibility, precision, and safety to collaborative automation environments. Engineered specifically for use with collaborative robots, these end-of-arm tools enable seamless interaction between humans and machines while maintaining reliable performance across a wide range of applications. From delicate component handling to robust material transfer, cobot grippers offer adaptable solutions that enhance productivity without compromising safety.
With options including electric, pneumatic, and vacuum grippers, these products support diverse industries such as assembly, packaging, and material handling. Easy integration, compact designs, and intelligent control features allow for quick deployment and simplified operation. Whether you’re automating repetitive tasks or optimizing existing workflows, cobot gripping solutions help streamline processes, reduce downtime, and improve overall efficiency.
Secondary Battery
Our 25A- products are specifically designed for battery production. It restricts the use of copper and zinc as main materials, and uses a specially developed grease that thrives in ultra-low dew points as low as -80°C. But that’s not all. SMC offers a comprehensive range of solutions for every stage of your battery production process.
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
- Airline Modular Lubricators
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
- Leak Detector
- Air Dryers Main Line Filters
- Fittings Tubing & Speed Controls