- SMC Home
- Products
- Secondary Battery
- Secondary Battery Connectors
- Fittings Secondary Battery
Fittings Secondary Battery
SMC one-touch tube fittings come in metric and inch size pneumatic fittings and are available in a wide variety of sizes, body styles and thread types. The specially designed packing provides positive sealing under pressure without the reduced flow common with compression fittings. SMC offers one-touch tube fittings in several special environments such as anti-static, flame resistant, clean room, DOT, and food service fittings.
The 25A- series variations are designed using material compatible with secondary battery applications and are able to be used in low dew point environments. The variations eliminate copper (Cu) and zinc (Zn) material where possible, making them compatible with secondary battery manufacturing for electronics, automotive, and other vehicle types.
25A-AQ240F, 340F, Quick Exhaust Valve, Built-in One-touch Fittings
The 25A-AQ series quick exhaust valve offers high flow capacity in a compact and lightweight in-line body with built-in one-touch fittinigs.
- Built-in one-touch fittings
- Space saving
- Light weight
- Series 25A-AQ240F, 340F is compatible with secondary battery applications
25A-AKH, Check Valve with One-touch Fittings
SMC one-touch tube fittings come in metric and inch size pneumatic fittings and are available in a wide variety of sizes, body styles and thread types. The specially designed packing provides positive sealing under pressure without the reduced flow common with compression fittings. SMC offers one-touch tube fittings in several special environments such as anti-static, flame resistant, clean room, DOT, and food service fittings.
The 25A- series variations are designed using material compatible with secondary battery applications and are able to be used in low dew point environments. The variations eliminate copper (Cu) and zinc (Zn) material where possible, making them compatible with secondary battery manufacturing for electronics, automotive, and other vehicle types.
- One-touch fittings
- Straight type
- Easily installed in pipe lines
- Compact and light weight
- Can be used for vacuum (-100kPa) -14.5PSI
- Series 25A-AKH is compatible with secondary battery applications
25A-KDM, Rectangular Multi-connector, Secondary Battery
Rectangular multi-connector series KDM has substantial reduction in mounting space in comparison with a model requiring many union joints for panels and partitions, this model needs only a small space. KDM is suitable for use with positive pressure and vacuum. It is possible to create a multi-connector with mixed tube sizes.
- Rectangular multi-connector
- Connecting tubing: 20
- Substantial reduction in mounting space
- One-touch connection/disconnection of tubing
- Series 25A-KDM is compatible with secondary batteries application
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Sliders
- AC Servo Sliders
- Actuators for Manifold Controller
- Electric Stopper Cylinders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery