Air Management System

The Air Management System automatically regulates and isolates the compressed air provided to a machine to improve efficiencies during periods of inactivity.  The unit generates pressure, flow, and temperature data to characterize normal operating conditions and identify trends to both compare with similar machines and enable preventative action to maintain optimal system performance.  The unit does not require reprogramming of the user's PLC to operate, making integration both simple and cost effective.  The high-resolution data is accessed by the PLC via fieldbus and SCADA packages via OPC UA.  Using OPC UA and wireless systems, the Air Management System can be added without connector to the PLC or changes to PLC programming.

Air Management System