25A-JA, Floating Joint, Standard/80, 100 Only

The 25A-JA, JB, JS series is designed using materials compatible with secondary battery applications and are able to be used in low dew point environments.  These variations eliminate copper (Cu) and zinc (Zn) materials where possible, making them compatible with secondary battery manufacturing for electronics, automotive, and other vehicle types.

  • Standard floating type
  • Mounting: basic
  • Centering is unnecessary
  • Rotation angle: ±5°
  • Series 25A-JA is compatible with secondary battery applications
25A-JA, Floating Joint, Standard/80, 100 Only
Options de Configuration
  
 
Copy Configuration Number

Product Options

List updates based on your most recent configuration changes.
Sélectionner les options du produit
Sélectionnez les valeurs dans la liste déroulante afin de configurer la référence.
Taraudage nominal Configuration Status
Les options en :
  • Gris ne sont pas compatibles avec l'une des valeurs sélectionnées.
  • Rouge sont en conflit avec l'une des valeurs sélectionnées pour les options.
  • Orange ne sont pas recommandées.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD is not currently available for auto generation of . The file can be requested by contacting CAD@smcusa.com

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog

RoHS Certificate

Download Certificate