- SMC Home
- Products
- Secondary Battery
- Secondary Battery Actuators
- Related Products
- Floating Joints-Simple-type Joints
- 25A-JS Floating Joint Stainless Steel
25A-JS, Floating Joint, Stainless Steel
Floating joint series JS is made of stainless steel and is used to increase corrosion resistance. JS uses a dust cover made of fluoro rubber or silicon rubber and is shaped to prevent residual liquid; therefore, sealing is improved. Overall length as well as maximum tension and compression are the same as standard series JA.
- Floating joint: stainless steel type
- Applicable bore size: 10, 16, 20, 32, 40, 63 mm
- Applicable dust cover in flouro rubber or silicon rubber
- Series 25A-JS is compatible with secondary battery